JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 539.2 Cylindrical Handles with Hand Guard

Photo

GN 539.2 Cylindrical Handles, Plastic, Bushing Type: A - With hand guard, one side
ELESA original design
code: IF / IFF
Type: A - With hand guard, one side
GN 539.2 Cylindrical Handles, Plastic, Bushing Type: A - With hand guard, one side GN 539.2 Cylindrical Handles, Plastic, Bushing Type: B - With hand guard, both sides

Product description

Information

Cylindrical handles GN 539.2 are used as handles for electronic tools such as angle grinders, percussion drills etc. Their special feature is the hand guard on one or both sides.

Specification

Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 130 °C
  • Black, matte finish

Threaded bushing
Brass


RoHS

Technical drawing

3D
Hide technical drawing
GN 539.2 Cylindrical Handles, Plastic, Bushing sketch

Article options / Table

Type

AWith hand guard, one side
BWith hand guard, both sides
Show / Hide columns
d1d2d3d4l1l3l4t
30M 864461124420
30M 1064461124418

Build & Price

Open 3D configurator
Specifications

Handle diameter d1
Thread d2
Type


Selected Part (How to order)

Total (net)
9,73
plus VAT 1,85 €
gross 11,58 €
In stock
ELESA Code: 26801
Description: IF.112 B-M8
Weight: 0,082 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.