JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 55.4 Raw Magnets Hard Ferrite, Block-Shaped

Photo

GN 55.4 Raw Magnets, Hard Ferrite, Block-Shaped

Product description

Information

Raw magnets GN 55.4 are block-shaped unshielded magnets. They can be fastened using adhesives, overcoats or by mechanical clamping. If no suitable retaining magnets or magnet systems are available, raw magnets may be used in combination with appropriate holding constructions to build up highly specific magnet systems.

When used without air gap, individual raw magnets always have lower magnetic forces than a magnet system in which shielding and magnetic return enormously intensify the force acting at the magnetic surface. Depending on the air gap between magnet and mating component, individual raw magnets, unlike magnet systems, can have substantially higher retaining forces.

Specification

Hard ferriteHF

  • Plain
  • Temperature resistant up to 250 °C

RoHS

On request

Other dimensions

Technical drawing

3D
Hide technical drawing
GN 55.4 Raw Magnets, Hard Ferrite, Block-Shaped sketch

Article options / Table

Show / Hide columns
Length lb±0,1Nominal magnetic forces in NPackaging units
12 ±0,310,5 ±0,27410
25 ±0,39 ±0,25510
30 ±0,510 ±0,36710
40 ±110 ±0,346,510
40 ±0,218 ±0,261110
43 -0,510 ±0,23,8610
45 ±0,512 ±0,361010
49,5 ±0,59,3 ±0,34,91010
75,5 ±1,514 ±0,19,8285

Build & Price

Open 3D configurator
Specifications


Material of the magnet

Length l
Width b
Height h

Selected Part (How to order)

Total (net)
0,43
plus VAT 0,08 €
gross 0,51 €
In stock
Packing unit: 10 qty.
Please note that this article only can be ordered as a multiple of the packing unit.
Weight: 0,004 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
85051910
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.