JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 56 Retaining Magnets for Profile Systems

Photo

GN 56 Retaining Magnets for Profile Systems
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm

Further information on products for profile systems:

Product description

Information

With GN 56 retaining magnets doors, covers or even tools and accessories can simply be attached to profile systems using magnets.

Thanks to the side-mounted plastic spring elements the retaining magnet can be introduced into a profile nut at any point. When affixed this way, the magnet holds with a multiple of its magnet nominal holding force in the nut. If necessary, the retaining magnet can be taken out of the nut again with a suitable screw driver via the recesses on the front.

Lightly turning the threaded pin against the groove base stops the retaining magnet from moving in the direction of the nut. Additional protection against sideward movement can be achieved with nuts for T-nuts GN 506, for example.

Specification

Plastic
Technopolymer (Polyamide PA)
Black, matte finishSWSW


Material of the magnet
NdFeB
Neodymium, iron, boron
Temperature resistant up to 80 °C


Steel insert, grub screw
Zinc plated, blue passivated


RoHS

Technical drawing

3D
Hide technical drawing
GN 56 Retaining Magnets for Profile Systems sketch

Article options / Table

Show / Hide columns
b1ab2h1h2Length lA/FNominal magnetic
forces in N
6309,5310,2411,518
83011,62,39,341230
84012,54,812,941230
104513,7613,241230

Build & Price

Open 3D configurator
b1
a
Color
SW

Selected Part (How to order)

Total (net)
2,54
plus VAT 0,48 €
gross 3,02 €
In stock
Weight: 0,009 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
85051110
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.