JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 5910 Torque Limiting Knurled Knobs with Adjustable Torque

Photo

GN 5910 Torque Limiting Knurled Knobs, with Adjustable Torque
ELESA original design
code: MZD-A / -p

Product description

Information

Torque limiting knurled knobs GN 5910 are used when the manually applied torque is to be limited. The torque limit can be set between 0.2 Nm and 1 Nm.

When turned clockwise, the torque mechanical system of the knurled knob triggers an „over-engagement“ as soon as the specified torque is reached. When tightening, this will ensure that the maximum permissible torque is not exceeded. When turned counterclockwise, the mechanism locks such that the torque necessary for releasing is transferred.

Endurance tests have shown that the torque does not change even after up to 60,000 tightening cycles.

Specification

Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 80 °C
  • Black, matte finishSWSW

Bushing
Steel, blackened


Color of the cover cap
gray, RAL 7035


RoHS

Technical drawing

3D
Hide technical drawing
GN 5910 Torque Limiting Knurled Knobs, with Adjustable Torque sketch

Article options / Table

Show / Hide columns
d1d2d4d5h1h2h3tmax. torque ±10%
in Nm
47M 693944150,3121
47M 8123944150,3121

Build & Price

Open 3D configurator
Specifications

d1
Thread d2
max. torque in Nm
Color
SW

Adjustment of the torque

To adjust the torque, the cap of the torque limiting knob is removed to access the adjustment mechanism and to disengage the locking of the torque setting.

Einstellung Drehmoment GN 5910

The torque is set with the hexagon socket bolt in the center of the knob. The graduated dial moves in the axial direction, increasing or decreasing the torque limit.

Einstellung Drehmoment 2 GN 5910

The set torque value is indicated on the graduated dial. Depending on the torque value, the slanted surfaces of the indicator window are level with the graduation marks of the graduated dial. After setting the torque, the cap must be reattached. This locks the torque setting and protects the adjusting mechanism from unauthorized access.

Einstellung Drehmoment 3 GN 5910

Selected Part (How to order)

Total (net)
22,13
plus VAT 4,20 €
gross 26,33 €
In stock
ELESA Code: 35501
Description: MZD.50-A-M6
Weight: 0,090 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.