JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 7062.2 Semi-Split Shaft Collars Stainless Steel, with Flange Holes

Photo

GN 7062.2 Semi-Split Shaft Collars, Stainless Steel, with Flange Holes Type: A - With two through holes
Type: A - With two through holes
GN 7062.2 Semi-Split Shaft Collars, Stainless Steel, with Flange Holes Type: A - With two through holes GN 7062.2 Semi-Split Shaft Collars, Stainless Steel, with Flange Holes Type: B - With two countersunk holes for socket cap screws GN 7062.2 Semi-Split Shaft Collars, Stainless Steel, with Flange Holes Type: C - With two tapped holes
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

With semi-split shaft collars GN 7062.2, e.g., axles are attached to housing, or wheels and washers are installed on shafts.

They can be assembled safely and easily with a high clamping force by reducing the slot height, without damaging the surface of shafts and axles.

The thread d3 for sizes d1 = 30 to 36 is designed as a through hole; for sizes d1 = 42 and larger, it is designed as blind hole.

Specification

Stainless steelNI AISI 316LHC
Sintered


Socket cap screw DIN 912
Stainless steel AISI 304


RoHS

Accessory

Adjustable Hand Levers GN 311
Damping Washers GN 7062.30

Technical drawing

3D
Hide technical drawing
GN 7062.2 Semi-Split Shaft Collars, Stainless Steel, with Flange Holes sketch

Article options / Table

Type

AWith two through holes
BWith two countersunk holes for socket cap screws
CWith two tapped holes
Show / Hide columns
d1d2 H10
Bore
series 1

Bore
series 2
±0,2d3d4d5d6m
Bore
series 1

Bore
series 2
sx ≈
max. protrusion of
cap screw
Adjustable hand lever for d3
30B 12-11M 44,53,5M 421-2,10,7GN 311-30-M4-12-SW
32B 14-11M 44,53,5M 423-2,10,7GN 311-30-M4-12-SW
36B 15B 1613M 55,54,5M 525,5262,11,4GN 311-30-M5-13-SW
42B 18B 2015M 55,54,5M 5303130,6GN 311-30-M5-15-SW
48B 22B 2515M 56,55,5M 63536,530GN 311-45-M5-16-SW
55B 28B 3015M 66,55,5M 641,542,530,5GN 311-45-M6-18-SW
60B 32B 3515M 66,55,5M 64647,540,4GN 311-45-M6-19-SW
65B 40-15M 66,55,5M 652,5-40,5GN 311-45-M6-20-SW

Build & Price

Open 3D configurator
Outside diameter d1
d2
Material

Type



Selected Part (How to order)

Total (net)
17,87
plus VAT 3,40 €
gross 21,27 €
In stock
incl. material surcharge: 0,12 €
The material surcharge is already included in the price.
Weight: 0,037 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269096
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.