JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 707.5 Split Shaft Collars Plastic

Photo

GN 707.5 Split Shaft Collars, Plastic
ELESA original design
code: ANPS
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Split shaft collars GN 707.5 can be assembled radially, e.g., on cables, shafts and axles as an end stop. The clamping is done by reducing the slot height, wherein the surface is properly protected by the plastic.

Combined with the stainless steel screws and nuts, the extremely lightweight plastic elements are particularly suitable for use in corrosive environments.

Specification

Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 80 °C
  • Black-gray, matte finishSGSG

Socket cap screw DIN 912
Stainless steel AISI 316L


Hex nut DIN 934
Stainless steel AISI 316L


RoHS

Technical drawing

3D
Hide technical drawing
GN 707.5 Split Shaft Collars, Plastic sketch

Article options / Table

Show / Hide columns
d1d2bd3x ≈
max. protrusion of
cap screw
max. recommended
tightening torque in Nm
35B 12B 14B 1613M 412
40B 18B 20-14M 40,752
50B 22B 25B 3014M 52,43
65B 35B 40-14M 50,23

Build & Price

Open 3D configurator
Outside diameter d1
Bore d2
Colour
SG

Selected Part (How to order)

Total (net)
3,29
plus VAT 0,63 €
gross 3,92 €
In stock
ELESA Code: 319901
Description: ANPS-12
Weight: 0,017 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.