JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 7580 Precision Hinges Hinge Leaf Aluminum, Bearing Bushings Bronze, Used as Joint

Photo

GN 7580 Precision Hinges, Hinge Leaf Aluminum, Bearing Bushings Bronze, Used as Joint Finish: ALS - Anodized black
Inner leaf type: A - Tangential fastening with cylindrical recess
Outer leaf type: C - Radial fastening with cylindrical recess
Finish: ALS - Anodized black
Inner leaf type: A - Tangential fastening with cylindrical recess
Outer leaf type: C - Radial fastening with cylindrical recess
GN 7580 Precision Hinges, Hinge Leaf Aluminum, Bearing Bushings Bronze, Used as Joint Finish: ALS - Anodized black
Inner leaf type: A - Tangential fastening with cylindrical recess
Outer leaf type: C - Radial fastening with cylindrical recess GN 7580 Precision Hinges, Hinge Leaf Aluminum, Bearing Bushings Bronze, Used as Joint Finish: ALS - Anodized black
Inner leaf type: A - Tangential fastening with cylindrical recess
Outer leaf type: A - Tangential fastening with cylindrical recess GN 7580 Precision Hinges, Hinge Leaf Aluminum, Bearing Bushings Bronze, Used as Joint Finish: ALS - Anodized black
Inner leaf type: B - Tangential fastening with tapped bushings
Outer leaf type: B - Tangential fastening with tapped bushings GN 7580 Precision Hinges, Hinge Leaf Aluminum, Bearing Bushings Bronze, Used as Joint Finish: ALS - Anodized black
Inner leaf type: B - Tangential fastening with tapped bushings
Outer leaf type: D - Radial fastening with tapped bushings GN 7580 Precision Hinges, Hinge Leaf Aluminum, Bearing Bushings Bronze, Used as Joint Finish: ALS - Anodized black
Inner leaf type: C - Radial fastening with cylindrical recess
Outer leaf type: A - Tangential fastening with cylindrical recess GN 7580 Precision Hinges, Hinge Leaf Aluminum, Bearing Bushings Bronze, Used as Joint Finish: ALS - Anodized black
Inner leaf type: C - Radial fastening with cylindrical recess
Outer leaf type: C - Radial fastening with cylindrical recess GN 7580 Precision Hinges, Hinge Leaf Aluminum, Bearing Bushings Bronze, Used as Joint Finish: ALS - Anodized black
Inner leaf type: D - Radial fastening with tapped bushings
Outer leaf type: B - Tangential fastening with tapped bushings GN 7580 Precision Hinges, Hinge Leaf Aluminum, Bearing Bushings Bronze, Used as Joint Finish: ALS - Anodized black
Inner leaf type: D - Radial fastening with tapped bushings
Outer leaf type: D - Radial fastening with tapped bushings

Product description

Information

Precision hinges GN 7580 supply a pivoting movement to elements such as swing arms, spacers and clamping plates. The wear-resistant precision hinges feature low radial play and adjustable axial play.

A variety of installation situations can be covered by combining the various inner and outer leaves. Precise positioning can be achieved with dowel pins in the fit bores of the screw-on surfaces.

The bearing bushings and the tapped bushings of types B and D are supplied preassembled in the hinge leaves. The hinge pin, thrust washers and adjusting screws are packaged separately.

Specification

Hinge leaf
Aluminum
Anodized blackALSALS


Bearing bushings
Bronze


Hinge pin
Stainless steel AISI 420


Thrust washers
Stainless steel AISI 302


Adjusting screws
Stainless steel AISI 303
With thread locking
Complete nylon coating


Tapped bushings
Stainless steel AISI 303


RoHS

Technical drawing

Hide technical drawing
GN 7580 Precision Hinges, Hinge Leaf Aluminum, Bearing Bushings Bronze, Used as Joint sketch

Article options / Table

Inner leaf type

ATangential fastening with cylindrical recess
BTangential fastening with tapped bushings
CRadial fastening with cylindrical recess
DRadial fastening with tapped bushings

Outer leaf type

ATangential fastening with cylindrical recess
BTangential fastening with tapped bushings
CRadial fastening with cylindrical recess
DRadial fastening with tapped bushings
Show / Hide columns
l1l2bd1d2d3 H7h1h2m1m2m3m4m5m6t1t2
4050125,1M 5478,113,5203820204059
5570166,1M 651012,31827,556262656611
75100228,1M 861416,82537,580454580813

Build & Price

Finish
ALS
Width l1
Length l2
Inner leaf type




Outer leaf type




Assembly Instructions

11eec926-7a7a-4e9d-bcb6-eb35ef3b47a2
6157257c-ab4d-4ac9-b618-a948837ddb31

Selected Part (How to order)

Total (net)
60,04
plus VAT 11,41 €
gross 71,45 €
In stock
Weight: 0,066 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

At present, there is no direct download of 3D CAD data or 2D data for this part. Please send your inquiry by email directly to us. As soon as possible, we will send you the desired CAD-data.

Please add here your E-mail!


CAD Download Tutorial
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 7580-ALS-40-50-A-AGN 7580-ALS-40-50-B-AGN 7580-ALS-40-50-C-AGN 7580-ALS-40-50-D-AGN 7580-ALS-40-50-A-BGN 7580-ALS-40-50-B-BGN 7580-ALS-40-50-C-BGN 7580-ALS-40-50-D-BGN 7580-ALS-40-50-A-CGN 7580-ALS-40-50-B-CGN 7580-ALS-40-50-C-CGN 7580-ALS-40-50-D-CGN 7580-ALS-40-50-A-DGN 7580-ALS-40-50-B-DGN 7580-ALS-40-50-C-DGN 7580-ALS-40-50-D-DGN 7580-ALS-55-70-A-AGN 7580-ALS-55-70-B-AGN 7580-ALS-55-70-C-AGN 7580-ALS-55-70-D-AGN 7580-ALS-55-70-A-BGN 7580-ALS-55-70-B-BGN 7580-ALS-55-70-C-BGN 7580-ALS-55-70-D-BGN 7580-ALS-55-70-A-CGN 7580-ALS-55-70-B-CGN 7580-ALS-55-70-C-CGN 7580-ALS-55-70-D-CGN 7580-ALS-55-70-A-DGN 7580-ALS-55-70-B-DGN 7580-ALS-55-70-C-DGN 7580-ALS-55-70-D-DGN 7580-ALS-75-100-A-AGN 7580-ALS-75-100-B-AGN 7580-ALS-75-100-C-AGN 7580-ALS-75-100-D-AGN 7580-ALS-75-100-A-BGN 7580-ALS-75-100-B-BGN 7580-ALS-75-100-C-BGN 7580-ALS-75-100-D-BGN 7580-ALS-75-100-A-CGN 7580-ALS-75-100-B-CGN 7580-ALS-75-100-C-CGN 7580-ALS-75-100-D-CGN 7580-ALS-75-100-A-DGN 7580-ALS-75-100-B-DGN 7580-ALS-75-100-C-DGN 7580-ALS-75-100-D-D

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.