JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 801.1 Clamping Arm Extenders Steel, Rigid, for Toggle Clamps with Forked Clamping Arm

Photo

GN 801.1 Clamping Arm Extenders, Rigid, for Toggle Clamps with Forked Clamping Arm

Product description

Information

Clamping arm extenders GN 801.1 are used together with toggle clamps with “forked clamping arm” to clamp something simultaneously at two points in parallel, such as with clamping screws. These are mounted to the clamping arm and affixed in the desired position along the slot.

The side position of the clamping screws can also be selected via the slots, a symmetrical arrangement/setting encourages a balanced clamping result.

All parts are supplied in a non-assembled set. Four flanged washers are included for fastening the clamping screw.

Specification

SteelST
Zinc plated, blue passivated


RoHS

Technical drawing

3D
Hide technical drawing
GN 801.1 Clamping Arm Extenders, Rigid, for Toggle Clamps with Forked Clamping Arm sketch

Article options / Table

Show / Hide columns
mh1ab1b2d1d2h2 ≈h3h4Length lfor toggle clamps
GN 810
GN 810.1
GN 810.3
GN 810.4

GN 820
GN 820.1
GN 820.2
GN 820.3
GN 820.4

GN 860

GN 842
851612,511,5156,2M 65,7123710013013012570
100182514188,2M 86,315,543120230230200360

Build & Price

Open 3D configurator
m
h1
Material

Selected Part (How to order)

Total (net)
5,65
plus VAT 1,07 €
gross 6,72 €
Ask for delivery time
Weight: 0,062 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.