JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

Because of a web page matching your requested link is no longer valid. You have been automatically redirected to the new link.

GN 850.2 Latch Type Toggle Clamps with Safety Hook, for Pulling Action

Photo

GN 850.2 Latch Type Toggle Clamps, with Safety Hook, for Pulling Action Type: TU - With draw axle, with catch, with J-hook latch bolt
Type: TU - With draw axle, with catch, with J-hook latch bolt
GN 850.2 Latch Type Toggle Clamps, with Safety Hook, for Pulling Action Type: TU - With draw axle, with catch, with J-hook latch bolt GN 850.2 Latch Type Toggle Clamps, with Safety Hook, for Pulling Action Type: T - With draw axle, with catch GN 850.2 Latch Type Toggle Clamps, with Safety Hook, for Pulling Action Type: TF - Without draw axle, without catch GN 850.2 Latch Type Toggle Clamps, with Safety Hook, for Pulling Action Type: TG - With draw axle, with catch, with oval head latch bolt GN 850.2 Latch Type Toggle Clamps, with Safety Hook, for Pulling Action Type: TT - With draw axle, with catch, with T-head latch bolt

Product description

Information

Latch type toggle clamps GN 850.2 have a safety function whereby, during closing, a spring loaded safety hook latch ensures a secure locking connection. It prevents the inadvertent unlocking of the clamp due to vibrations or an accidental attempt of loosening / opening of the clamp. To open and release the clamp, pull up on the finger grip to disengage the safety hook latch mechanism (one hand operation).

They are especially suited for rapid closing and fastening of lids, flaps and molds.

During clamping, the pivoting movement of the clamping lever is transformed into an axial movement of the tension axis / tension hook and ensures form-fitting retention.

Latch type toggle clamps of type T are equipped with a tension axis firmly attached to the clamping arm. Type TF can be used for specific applications by attaching individual latch bolts. Latch bolts for latch type toggle clamps of Types TG, TT and TU can be adjusted along the adjustment dimension w2.

Specification

Steel

  • Case-hardened steel C10
    Zinc plated, blue passivated
  • Draw hook
    Steel St 37
    Zinc plated, blue passivated

All moving parts
Lubricated with special grease


Solid designed plastic handle
Red, oil resistant


RoHS

Technical drawing

3D
Hide technical drawing
GN 850.2 Latch Type Toggle Clamps, with Safety Hook, for Pulling Action sketch

Article options / Table

Type

TWith draw axle, with catch
TFWithout draw axle, without catch
TGWith draw axle, with catch, with oval head latch bolt
TTWith draw axle, with catch, with T-head latch bolt
TUWith draw axle, with catch, with J-hook latch bolt
Show / Hide columns
SizeFH in N
Holding
capacity
ab1b2b3b4b5b6b7d1d2d3d4d5h1 ≈h2h3h4h5
50050001950493534183810M 86,56,7784517653028
1000100002861635041265011M 108,58,591056207440,539
Show / Hide columns
Sizel1 ≈l2 ≈l3 ≈
Type TG
l4 ≈
Type TT
l5 ≈
Type TU
l6m1m2m3m4m5m6r  ≈stw1
Stroke
w2
Adjustable
range
5001973376,576,576,5341933,51922,3825,435316838
10002423495,593934232453125,48314541911012

Build & Price

Open 3D configurator
Specifications

Size
Type





Selected Part (How to order)

Total (net)
45,82
plus VAT 8,71 €
gross 54,53 €
In stock
Weight: 0,499 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
82057000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.