JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 851.1 Latch Type Toggle Clamps for Pulling Action

Photo

GN 851.1 Latch Type Toggle Clamps for Pulling Action Type: T3 - With square U-bolt, with catch
Type: T3 - With square U-bolt, with catch
GN 851.1 Latch Type Toggle Clamps for Pulling Action Type: T3 - With square U-bolt, with catch GN 851.1 Latch Type Toggle Clamps for Pulling Action Type: T - Without square U-bolt, with catch

Product description

Information

The stroke of the square U-bolts of latch type toggle clamps GN 851.1 can be adjusted within its range.

In the clamped position the square U-bolt is perpendicular to the clamping arm and the fixing plane of the latch type toggle clamp.

In addition to the standard lengths of square U-bolts shown in the table, a variety of other lengths are also available under the GN 951.1 series.

Specification

Steel
Case-hardened steel C10
Zinc plated, blue passivated


Square U-bolt
Steel St 37
Zinc plated, blue passivated


All moving parts
Lubricated with special grease


Handle with plastic cap
Red, oil resistant


RoHS

Technical drawing

3D
Hide technical drawing
GN 851.1 Latch Type Toggle Clamps for Pulling Action sketch

Article options / Table

Type

T3With square U-bolt, with catch
TWithout square U-bolt, with catch
Show / Hide columns
SizeFH in N
Holding
capacity
a1a2b1b2b3b4b5d1d2h1h2
160160052526352125,514M 44,33710
32032008373644323722M 66,55415
7007000134552543848,526M 88,56723
Show / Hide columns
Sizel1l2
min.
m1m2m3m4m5r ≈
at w2 = 0
sw1
Stroke
w2
Adjustable
range
160684,5226,5136,714,35223210
320106625,58,51910,520,57835321
700147836,5103213,5271023,56425

Build & Price

Open 3D configurator
Specifications

Size
Type


Selected Part (How to order)

Total (net)
17,03
plus VAT 3,24 €
gross 20,27 €
In stock
Weight: 0,110 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.