JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 851.3 Stainless Steel Latch Type Toggle Clamps with Safety Hook, with Pulling Action

Photo

GN 851.3 Stainless Steel Latch Type Toggle Clamps, with Safety Hook, with Pulling Action Type: T6 - With square U-bolt, with catch
Material: A4 - Stainless steel
Type: T6 - With square U-bolt, with catch
Material: A4 - Stainless steel
GN 851.3 Stainless Steel Latch Type Toggle Clamps, with Safety Hook, with Pulling Action Type: T6 - With square U-bolt, with catch
Material: A4 - Stainless steel GN 851.3 Stainless Steel Latch Type Toggle Clamps, with Safety Hook, with Pulling Action Type: T - Without square U-bolt, with catch
Material: A4 - Stainless steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Stainless steel latch type toggle clamps GN 851.3 are compact in design and can be used to ensure high holding capacities.

When closing the spanner, a safety hook positively locks onto the body. This prevents the inadvertent or vibration-induced release from the clamping position. To open the safety hook it is unlocked per one-hand operation.

The square U-bolt can be adjusted within its range.

In addition to the standard lengths of square U-bolts shown in the table, a variety of other lengths are also available under the GN 951.1 series.

Specification

Stainless steelA4 AISI 316 L
Parts in sheet metal / Square U-bolt / Pin


All moving parts
Lubricated with special grease


Handle with plastic cap
Red, oil resistant


RoHS

Technical drawing

3D
Hide technical drawing
GN 851.3 Stainless Steel Latch Type Toggle Clamps, with Safety Hook, with Pulling Action sketch

Article options / Table

Type

T6With square U-bolt, with catch
TWithout square U-bolt, with catch
Show / Hide columns
SizeFH in N
Holding Capacity
ab1b2b3b4b5d1d2h1h2
1601600122628212014M 44,33118
3203200164044322822M 66,54525
7007000246054383826M 88,55636
Show / Hide columns
Sizel1l2
min.
m1m2m3m4m5r ≈
at w2 = 0
sw1
Stroke
w2
Adjustable
range
1609911195165103522511
320166203210,519714,35433513
70021725389,541,59,519703,54926

Build & Price

Open 3D configurator
Specifications

Size
Type


Material

Selected Part (How to order)

Total (net)
46,70
plus VAT 8,87 €
gross 55,57 €
In stock
incl. material surcharge: 0,62 €
The material surcharge is already included in the price.
Weight: 0,086 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
82057000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.