JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 893.3 Proximity Switch Plastic, for Power Clamps Size 40, Inductive Sensor

Photo

GN 893.3 Proximity Switch for Power Clamps Size 40, Inductive Sensor

Product description

Information

With proximity switch GN 893.3 power clamps can induce controlled signals. They generally serve for querying the end positions. The LEDs indicate the operating and switch positions.

The proximity switches can be screwed directly on to the power clamps. The position of the switches can be on either side.

A plastic intermediate plate and two socket cap screws M4 are included.

Specification

  • Housing
    Plastic

  • Socket cap screws DIN 912
    Steel, blackened

  • Voltage range: 10 to 30 VDC

  • Switch load: 0 to 100 mA

  • Voltage drop: ≤ 2 V

  • Temperature range: 0° to 50 °C

  • Protection class: IP 65

  • LED-Indication:
    • Green: Operating voltage
    • Red: Switch position closed
    • Yellow: Switch position open

RoHS

Technical drawing

3D
Hide technical drawing
GN 893.3 Proximity Switch for Power Clamps Size 40, Inductive Sensor sketch

Article options / Table

Show / Hide columns
Power clampsProximity
switch type
bd
Connector
4-pole
l1 -0,2l2l3
864-40-BLGN 893.316M 12 x 1734810
865-40-BIGN 893.316M 12 x 1734810
866-40-BCGN 893.316M 12 x 1734810

Build & Price

Selected Part (How to order)

Total (net)
161,13
plus VAT 30,61 €
gross 191,74 €
In stock
Weight: 0,040 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
85365019
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 893.3

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.