JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 911 Adjustable Hand Levers for Tube Clamp Connectors / Linear Actuator Connectors

Photo

GN 911 Adjustable Hand Levers, for Tube Clamp Connectors / Linear Actuator Connectors

Product description

Information

Adjustable hand levers GN 911 replace the socket cap screws DIN 912 of the tube clamp connectors and linear actuator connectors.

The table of dimensions of the tube clamp connectors and linear actuator connectors shows the matching hand lever for each screw location.

Specification

Handle
Zinc die casting
Powder coated
Silver, RAL 9006, textured finishSRSR


Threaded insert and retaining screw
Stainless steel AISI 303


RoHS

Technical drawing

3D
Hide technical drawing
GN 911 Adjustable Hand Levers, for Tube Clamp Connectors / Linear Actuator Connectors sketch

Article options / Table

Show / Hide columns
l1d1l2d2h1h2
45M 620----10934
63M 620----101244
63M 825303540501312,542
78M 82530354050131552
78M 103550556065161650
92M 103550556065161660

Build & Price

Open 3D configurator
Handle length l1
Thread d1
Thread length l2
Color
SR

Selected Part (How to order)

Total (net)
6,46
plus VAT 1,23 €
gross 7,69 €
In stock
Weight: 0,040 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.