JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 953.7 Clamping Plates for Position Indicators GN 953 / GN 953.2, Zinc Die Casting

Photo

GN 953.7 Clamping Plates for Position Indicators GN 953 / GN 953.2

Product description

Information

Clamping plates GN 953.7 are used in connection with position indicators GN 953 / GN 953.2. The mounting holes support typical bore hole patterns.

In a simpler manner and without great construction and installation effort these spindles can, after adjustment, be clamped and locked.

At the same time these plates are fitted with bore diameter 6.1 to accommodate the torque support of the position indicator.

The clamping plate can be installed so that the hand lever is situated as required either on the right or the left.

Specification

Zinc die casting
Powder coated
Black, textured finish


Adjustable hand lever GN 302.1

  • Zinc die casting
    Powder coated
    Black, RAL 9005, textured finish
  • Threaded insert
    Stainless steel AISI 303

RoHS

Technical drawing

3D
Hide technical drawing
GN 953.7 Clamping Plates for Position Indicators GN 953 / GN 953.2 sketch

Article options / Table

Show / Hide columns
bd1 F9d2l1l2l3l4l5m1m2m3m4m5
48B 12B 14B 15B 16B 205,566,5431524,530343633,62517

Build & Price

Open 3D configurator
Width b
Bore d1

Selected Part (How to order)

Total (net)
16,87
plus VAT 3,21 €
gross 20,08 €
In stock
incl. material surcharge: 0,41 €
The material surcharge is already included in the price.
Weight: 0,191 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90318080
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.