JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 954 Position Indicators 4 Digits, Digital Indication, Mechanical Counter, Hollow Shaft Steel

Photo

GN 954 Position Indicators, 4 Digits, Digital Indication, Mechanical Counter, Hollow Shaft Steel Installation (Front view): AN - On the chamfer, above
Color: OR - Orange, RAL 2004
ELESA original design
code: DD51
Installation (Front view): AN - On the chamfer, above
Color: OR - Orange, RAL 2004
GN 954 Position Indicators, 4 Digits, Digital Indication, Mechanical Counter, Hollow Shaft Steel Installation (Front view): AN - On the chamfer, above
Color: OR - Orange, RAL 2004 GN 954 Position Indicators, 4 Digits, Digital Indication, Mechanical Counter, Hollow Shaft Steel Installation (Front view): AN - On the chamfer, above
Color: GR - Gray, RAL 7035 GN 954 Position Indicators, 4 Digits, Digital Indication, Mechanical Counter, Hollow Shaft Steel Installation (Front view): AR - On the chamfer, below
Color: GR - Gray, RAL 7035 GN 954 Position Indicators, 4 Digits, Digital Indication, Mechanical Counter, Hollow Shaft Steel Installation (Front view): AR - On the chamfer, below
Color: OR - Orange, RAL 2004 GN 954 Position Indicators, 4 Digits, Digital Indication, Mechanical Counter, Hollow Shaft Steel Installation (Front view): FN - In the front, above
Color: GR - Gray, RAL 7035 GN 954 Position Indicators, 4 Digits, Digital Indication, Mechanical Counter, Hollow Shaft Steel Installation (Front view): FN - In the front, above
Color: OR - Orange, RAL 2004 GN 954 Position Indicators, 4 Digits, Digital Indication, Mechanical Counter, Hollow Shaft Steel Installation (Front view): FR - In the front, below
Color: GR - Gray, RAL 7035 GN 954 Position Indicators, 4 Digits, Digital Indication, Mechanical Counter, Hollow Shaft Steel Installation (Front view): FR - In the front, below
Color: OR - Orange, RAL 2004

Product description

Information

Position indicators GN 954 are fitted with a direct drive counter with digital read out. The two housing parts are ultra-sonically welded, thus the housing is particularly sturdy and compact.

The foam rubber seal prevents the transmission of vibration to the counter and also acts as a seal.

Specification

Housing
Plastic (Polyamide PA)

  • Orange, RAL 2004OROR
  • Gray, RAL 7035GRGR
  • Black-gray, RAL 7021SGSG
  • Temperature resistant up to 80 °C
  • Oil and solvent resistant

Numbers white,
number wheels integers black,
decimals red with additional scale


Hollow shaft
Steel, blackened


Grub screw DIN 916
with internal hexagon and serrated point


RoHS

On request

Position indicators GN 954 with locking lever to prevent accidental change

Technical drawing

3D
Hide technical drawing
GN 954 Position Indicators, 4 Digits, Digital Indication, Mechanical Counter, Hollow Shaft Steel sketch

Article options / Table

Installation (Front view)

ANOn the chamfer, above
FNIn the front, above
AROn the chamfer, below
FRIn the front, below

Type

RNumbers ascending clockwise
LNumbers ascending anti-clockwise
Show / Hide columns
Counter
Indication after one
spindle revolution

corresponds
to thread pitch

max.
revolutions
per minute
00.5000.500.5500
01.0001.001250
001.0001.011500
001.25001.2/31.251500
001.5001.51.51500
002.0002.021250
002.5002.52.51000
003.0*003.03830
004.0**004.04625
005.0005.05500
006.0006.06415
008.0008.08315
010.0010.010250
* Suitable for linear actuators GN 291 and GN 292 Ø 18. ** Suitable for linearer actuators GN 291, GN 292 and GN 293 Ø 30.

Build & Price

Open 3D configurator
Counter
Installation (Front view)




Type


Color
GR
OR
SG

Installation instructions

29dac7f4-cccb-4c91-8cfb-d2005d6430ea

Before installation of the position indicator a bore for the torque limiting contact point is to be placed.

With the Adapter Bushings GN 952.1 the hollow shaft (with Bore 14 H7) of the position indicator can be adapted to fit the spindle.

The mounting of the position indicator is via the torque limiting contact point which is connected to the hollow spindle and secured with a grub screw.
Before completing the installation, turn the spindle to the starting point (0) position and zero the position indicator.

With Clamping Plates GN 954.7 spindles can be clamped and secured after adjusting.

Operating principle

The position indicator is equipped with a hollow shaft that is slid directly onto the spindle and is connected to the spindle by a grub screw. The spindle rotations are transmitted to a counter directly by a gearbox. For torque support, a pin of the housing projects into a hole made on the machine side, establishing the position relative to the mounting site.

Drawing Operating principle GN 953 GN 954 GN 955

The transmission ratio and counting direction of the counter are determined by the pitch of the adjusting spindle. The indicated value after one turn starting from the 0 position serves as a characteristic value. Decimal places are indicated in red.
Position indicators are also suitable for motor-driven spindles up to a maximum speed.

Selected Part (How to order)

Total (net)
48,03
plus VAT 9,13 €
gross 57,16 €
In stock
ELESA Code: CE.84103
Description: DD51-AN-00.50-D-C2
Weight: 0,043 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90318080
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 954-00.50-AN-R-ORGN 954-00.50-AN-L-ORGN 954-00.50-FN-R-ORGN 954-00.50-FN-L-ORGN 954-00.50-AR-R-ORGN 954-00.50-AR-L-ORGN 954-00.50-FR-R-ORGN 954-00.50-FR-L-ORGN 954-00.50-AN-R-GRGN 954-00.50-AN-L-GRGN 954-00.50-FN-R-GRGN 954-00.50-FN-L-GRGN 954-00.50-AR-R-GRGN 954-00.50-AR-L-GRGN 954-00.50-FR-R-GRGN 954-00.50-FR-L-GRGN 954-00.50-AN-R-SGGN 954-00.50-AN-L-SGGN 954-00.50-FN-R-SGGN 954-00.50-FN-L-SGGN 954-00.50-AR-R-SGGN 954-00.50-AR-L-SGGN 954-00.50-FR-R-SGGN 954-00.50-FR-L-SGGN 954-01.00-AN-R-ORGN 954-01.00-AN-L-ORGN 954-01.00-FN-R-ORGN 954-01.00-FN-L-ORGN 954-01.00-AR-R-ORGN 954-01.00-AR-L-ORGN 954-01.00-FR-R-ORGN 954-01.00-FR-L-ORGN 954-01.00-AN-R-GRGN 954-01.00-AN-L-GRGN 954-01.00-FN-R-GRGN 954-01.00-FN-L-GRGN 954-01.00-AR-R-GRGN 954-01.00-AR-L-GRGN 954-01.00-FR-R-GRGN 954-01.00-FR-L-GRGN 954-01.00-AN-R-SGGN 954-01.00-AN-L-SGGN 954-01.00-FN-R-SGGN 954-01.00-FN-L-SGGN 954-01.00-AR-R-SGGN 954-01.00-AR-L-SGGN 954-01.00-FR-R-SGGN 954-01.00-FR-L-SGGN 954-001.0-AN-R-ORGN 954-001.0-AN-L-ORGN 954-001.0-FN-R-ORGN 954-001.0-FN-L-ORGN 954-001.0-AR-R-ORGN 954-001.0-AR-L-ORGN 954-001.0-FR-R-ORGN 954-001.0-FR-L-ORGN 954-001.0-AN-R-GRGN 954-001.0-AN-L-GRGN 954-001.0-FN-R-GRGN 954-001.0-FN-L-GRGN 954-001.0-AR-R-GRGN 954-001.0-AR-L-GRGN 954-001.0-FR-R-GRGN 954-001.0-FR-L-GRGN 954-001.0-AN-R-SGGN 954-001.0-AN-L-SGGN 954-001.0-FN-R-SGGN 954-001.0-FN-L-SGGN 954-001.0-AR-R-SGGN 954-001.0-AR-L-SGGN 954-001.0-FR-R-SGGN 954-001.0-FR-L-SGGN 954-001.25-AN-R-ORGN 954-001.25-AN-L-ORGN 954-001.25-FN-R-ORGN 954-001.25-FN-L-ORGN 954-001.25-AR-R-ORGN 954-001.25-AR-L-ORGN 954-001.25-FR-R-ORGN 954-001.25-FR-L-ORGN 954-001.25-AN-R-GRGN 954-001.25-AN-L-GRGN 954-001.25-FN-R-GRGN 954-001.25-FN-L-GRGN 954-001.25-AR-R-GRGN 954-001.25-AR-L-GRGN 954-001.25-FR-R-GRGN 954-001.25-FR-L-GRGN 954-001.25-AN-R-SGGN 954-001.25-AN-L-SGGN 954-001.25-FN-R-SGGN 954-001.25-FN-L-SGGN 954-001.25-AR-R-SGGN 954-001.25-AR-L-SGGN 954-001.25-FR-R-SGGN 954-001.25-FR-L-SGGN 954-001.5-AN-R-ORGN 954-001.5-AN-L-ORGN 954-001.5-FN-R-ORGN 954-001.5-FN-L-ORGN 954-001.5-AR-R-ORGN 954-001.5-AR-L-ORGN 954-001.5-FR-R-ORGN 954-001.5-FR-L-ORGN 954-001.5-AN-R-GRGN 954-001.5-AN-L-GRGN 954-001.5-FN-R-GRGN 954-001.5-FN-L-GRGN 954-001.5-AR-R-GRGN 954-001.5-AR-L-GRGN 954-001.5-FR-R-GRGN 954-001.5-FR-L-GRGN 954-001.5-AN-R-SGGN 954-001.5-AN-L-SGGN 954-001.5-FN-R-SGGN 954-001.5-FN-L-SGGN 954-001.5-AR-R-SGGN 954-001.5-AR-L-SGGN 954-001.5-FR-R-SGGN 954-001.5-FR-L-SGGN 954-002.0-AN-R-ORGN 954-002.0-AN-L-ORGN 954-002.0-FN-R-ORGN 954-002.0-FN-L-ORGN 954-002.0-AR-R-ORGN 954-002.0-AR-L-ORGN 954-002.0-FR-R-ORGN 954-002.0-FR-L-ORGN 954-002.0-AN-R-GRGN 954-002.0-AN-L-GRGN 954-002.0-FN-R-GRGN 954-002.0-FN-L-GRGN 954-002.0-AR-R-GRGN 954-002.0-AR-L-GRGN 954-002.0-FR-R-GRGN 954-002.0-FR-L-GRGN 954-002.0-AN-R-SGGN 954-002.0-AN-L-SGGN 954-002.0-FN-R-SGGN 954-002.0-FN-L-SGGN 954-002.0-AR-R-SGGN 954-002.0-AR-L-SGGN 954-002.0-FR-R-SGGN 954-002.0-FR-L-SGGN 954-002.5-AN-R-ORGN 954-002.5-AN-L-ORGN 954-002.5-FN-R-ORGN 954-002.5-FN-L-ORGN 954-002.5-AR-R-ORGN 954-002.5-AR-L-ORGN 954-002.5-FR-R-ORGN 954-002.5-FR-L-ORGN 954-002.5-AN-R-GRGN 954-002.5-AN-L-GRGN 954-002.5-FN-R-GRGN 954-002.5-FN-L-GRGN 954-002.5-AR-R-GRGN 954-002.5-AR-L-GRGN 954-002.5-FR-R-GRGN 954-002.5-FR-L-GRGN 954-002.5-AN-R-SGGN 954-002.5-AN-L-SGGN 954-002.5-FN-R-SGGN 954-002.5-FN-L-SGGN 954-002.5-AR-R-SGGN 954-002.5-AR-L-SGGN 954-002.5-FR-R-SGGN 954-002.5-FR-L-SGGN 954-003.0-AN-R-ORGN 954-003.0-AN-L-ORGN 954-003.0-FN-R-ORGN 954-003.0-FN-L-ORGN 954-003.0-AR-R-ORGN 954-003.0-AR-L-ORGN 954-003.0-FR-R-ORGN 954-003.0-FR-L-ORGN 954-003.0-AN-R-GRGN 954-003.0-AN-L-GRGN 954-003.0-FN-R-GRGN 954-003.0-FN-L-GRGN 954-003.0-AR-R-GRGN 954-003.0-AR-L-GRGN 954-003.0-FR-R-GRGN 954-003.0-FR-L-GRGN 954-003.0-AN-R-SGGN 954-003.0-AN-L-SGGN 954-003.0-FN-R-SGGN 954-003.0-FN-L-SGGN 954-003.0-AR-R-SGGN 954-003.0-AR-L-SGGN 954-003.0-FR-R-SGGN 954-003.0-FR-L-SGGN 954-004.0-AN-R-ORGN 954-004.0-AN-L-ORGN 954-004.0-FN-R-ORGN 954-004.0-FN-L-ORGN 954-004.0-AR-R-ORGN 954-004.0-AR-L-ORGN 954-004.0-FR-R-ORGN 954-004.0-FR-L-ORGN 954-004.0-AN-R-GRGN 954-004.0-AN-L-GRGN 954-004.0-FN-R-GRGN 954-004.0-FN-L-GRGN 954-004.0-AR-R-GRGN 954-004.0-AR-L-GRGN 954-004.0-FR-R-GRGN 954-004.0-FR-L-GRGN 954-004.0-AN-R-SGGN 954-004.0-AN-L-SGGN 954-004.0-FN-R-SGGN 954-004.0-FN-L-SGGN 954-004.0-AR-R-SGGN 954-004.0-AR-L-SGGN 954-004.0-FR-R-SGGN 954-004.0-FR-L-SGGN 954-005.0-AN-R-ORGN 954-005.0-AN-L-ORGN 954-005.0-FN-R-ORGN 954-005.0-FN-L-ORGN 954-005.0-AR-R-ORGN 954-005.0-AR-L-ORGN 954-005.0-FR-R-ORGN 954-005.0-FR-L-ORGN 954-005.0-AN-R-GRGN 954-005.0-AN-L-GRGN 954-005.0-FN-R-GRGN 954-005.0-FN-L-GRGN 954-005.0-AR-R-GRGN 954-005.0-AR-L-GRGN 954-005.0-FR-R-GRGN 954-005.0-FR-L-GRGN 954-005.0-AN-R-SGGN 954-005.0-AN-L-SGGN 954-005.0-FN-R-SGGN 954-005.0-FN-L-SGGN 954-005.0-AR-R-SGGN 954-005.0-AR-L-SGGN 954-005.0-FR-R-SGGN 954-005.0-FR-L-SGGN 954-006.0-AN-R-ORGN 954-006.0-AN-L-ORGN 954-006.0-FN-R-ORGN 954-006.0-FN-L-ORGN 954-006.0-AR-R-ORGN 954-006.0-AR-L-ORGN 954-006.0-FR-R-ORGN 954-006.0-FR-L-ORGN 954-006.0-AN-R-GRGN 954-006.0-AN-L-GRGN 954-006.0-FN-R-GRGN 954-006.0-FN-L-GRGN 954-006.0-AR-R-GRGN 954-006.0-AR-L-GRGN 954-006.0-FR-R-GRGN 954-006.0-FR-L-GRGN 954-006.0-AN-R-SGGN 954-006.0-AN-L-SGGN 954-006.0-FN-R-SGGN 954-006.0-FN-L-SGGN 954-006.0-AR-R-SGGN 954-006.0-AR-L-SGGN 954-006.0-FR-R-SGGN 954-006.0-FR-L-SGGN 954-008.0-AN-R-ORGN 954-008.0-AN-L-ORGN 954-008.0-FN-R-ORGN 954-008.0-FN-L-ORGN 954-008.0-AR-R-ORGN 954-008.0-AR-L-ORGN 954-008.0-FR-R-ORGN 954-008.0-FR-L-ORGN 954-008.0-AN-R-GRGN 954-008.0-AN-L-GRGN 954-008.0-FN-R-GRGN 954-008.0-FN-L-GRGN 954-008.0-AR-R-GRGN 954-008.0-AR-L-GRGN 954-008.0-FR-R-GRGN 954-008.0-FR-L-GRGN 954-008.0-AN-R-SGGN 954-008.0-AN-L-SGGN 954-008.0-FN-R-SGGN 954-008.0-FN-L-SGGN 954-008.0-AR-R-SGGN 954-008.0-AR-L-SGGN 954-008.0-FR-R-SGGN 954-008.0-FR-L-SGGN 954-010.0-AN-R-ORGN 954-010.0-AN-L-ORGN 954-010.0-FN-R-ORGN 954-010.0-FN-L-ORGN 954-010.0-AR-R-ORGN 954-010.0-AR-L-ORGN 954-010.0-FR-R-ORGN 954-010.0-FR-L-ORGN 954-010.0-AN-R-GRGN 954-010.0-AN-L-GRGN 954-010.0-FN-R-GRGN 954-010.0-FN-L-GRGN 954-010.0-AR-R-GRGN 954-010.0-AR-L-GRGN 954-010.0-FR-R-GRGN 954-010.0-FR-L-GRGN 954-010.0-AN-R-SGGN 954-010.0-AN-L-SGGN 954-010.0-FN-R-SGGN 954-010.0-FN-L-SGGN 954-010.0-AR-R-SGGN 954-010.0-AR-L-SGGN 954-010.0-FR-R-SGGN 954-010.0-FR-L-SG

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.