JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 2277.1 Adjustment Plates for Bull´s Eye Spirit Levels GN 2277

Photo

GN 2277.1 Adjustment Plates for Bull´s Eye Spirit Levels GN 2277
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Adjustment plates GN 2277.1 are used in combination with bull´s eye spirit levels GN 2277, Type A.

The mounting bore holes offset by 120° allow the bull‘s eye spirit levels and the mounting plate to be aligned in relation to the mounting surface. An alignment ball at the bottom surface of the adjustment plate serves as tilting point. Specific tightening torques of the bolts allow to be achieved, so that the bubble is located inside the marking ring once the horizontal alignment is reached.

Specification

Stainless steelNI AISI 303


RoHS

Technical drawing

3D
Hide technical drawing
GN 2277.1 Adjustment Plates for Bull´s Eye Spirit Levels GN 2277 sketch

Article options / Table

Show / Hide columns
d1d2d3h1h2
20171,83,21,2
25212,23,21,2
30243,23,21,2
4034,53,23,21,2
50433,23,21,2

Build & Price

Open 3D configurator
Material

Diameter d1

Selected Part (How to order)

Total (net)
2,54
plus VAT 0,48 €
gross 3,02 €
In stock
Weight: 0,003 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90319000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

recently clicked

Show all standards