JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 5330.5 Three-Lobed Knobs Bushing Stainless Steel

Photo

GN 5330.5 Three-Lobed Knobs with Stainless Steel Bushing
ELESA original design
code: VB.639 S
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Due to the shape of the three-lobed knobs GN 5330.5, higher torque can be achieved. The material is able to withstand relatively high impact.

Specification

Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 130 °C
  • Black, matte finish

Bushing
Stainless steel AISI 303


RoHS

Technical drawing

3D
Hide technical drawing
GN 5330.5 Three-Lobed Knobs with Stainless Steel Bushing sketch

Article options / Table

Type

EWith threaded blind bore
Show / Hide columns
d1d2d4h1h2t
min.
45M 6192522,512
63M 826282515
80M 1032353017
100M 1236423620
130M 1643474022

Build & Price

Open 3D configurator
Handle diameter d1
Thread d2
Type

Selected Part (How to order)

Total (net)
7,32
plus VAT 1,39 €
gross 8,71 €
In stock
ELESA Code: 65548
Description: VB.639/45 SST-M6
Weight: 0,030 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000