JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 648.8 Ball Joints Steel

Photo

GN 648.8 Ball Joints, Steel Type: W - Steel-PTFE / Steel, self lubricated
Type: W - Steel-PTFE / Steel, self lubricated
GN 648.8 Ball Joints, Steel Type: W - Steel-PTFE / Steel, self lubricated GN 648.8 Ball Joints, Steel Type: N - Bronze / Steel lubrication possible

Product description

Information

Ball joints GN 648.8 are similar to DIN ISO 12240-4, series K.

In deviation from the official standard sheet, the ball joints of size d1=14 are delivered with an outer diameter of d2=28 (in place of d2=29).

These ball joints are integrated in the ball joint heads GN 648.1 and GN 648.2.

Specification

Pairings

  • Type N (lubrication possible)
    Bearing socket
    Bronze, CuSn8
    Internal ring
    Steel 100 Cr6
    Hardened, ground, polished

  • Type W (self lubricated)
    Bearing socket
    Steel, zinc plated
    with PTFE-insert
    Internal ring
    Steel, 100Cr6
    Hardened, ground, polished


RoHS

Technical drawing

3D
Hide technical drawing
GN 648.8 Ball Joints, Steel sketch

Article options / Table

Type

NBronze / Steel lubrication possible
WSteel-PTFE / Steel, self lubricated
Show / Hide columns
d1 H7d2 h6b1 -0,2b2w
Movement angle
5138613°
61696,7513°
81912914°
10221410,513°
1226161213°
1428*1913,516°
1632211515°
18352316,515°
2040251814°
2242282015°
2547312215°
3055372517°
* In deviation from DIN ISO 12240-1

Build & Price

Open 3D configurator
Bore d1
Outside diameter d2
Type


Selected Part (How to order)

Total (net)
6,64
plus VAT 1,26 €
gross 7,90 €
In stock
incl. material surcharge: 0,24 €
The material surcharge is already included in the price.
Weight: 0,008 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84833038
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
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.
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
GN 648.8-5-13-NGN 648.8-5-13-WGN 648.8-6-16-NGN 648.8-6-16-WGN 648.8-8-19-NGN 648.8-8-19-WGN 648.8-10-22-NGN 648.8-10-22-WGN 648.8-12-26-NGN 648.8-12-26-WGN 648.8-14-28-NGN 648.8-14-28-WGN 648.8-16-32-NGN 648.8-16-32-WGN 648.8-18-35-NGN 648.8-18-35-WGN 648.8-20-40-NGN 648.8-20-40-WGN 648.8-22-42-NGN 648.8-22-42-WGN 648.8-25-47-NGN 648.8-25-47-WGN 648.8-30-55-NGN 648.8-30-55-W