JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 9034 Position Indicators for Configurable Linear Actuators, Electronic Counter

Photo

GN 9034 Position Indicators for Configurable Linear Actuators, Electronic Counter Color: OR - Orange, RAL 2004
Original design
DD52R-E, DD51-E
Color: OR - Orange, RAL 2004
GN 9034 Position Indicators for Configurable Linear Actuators, Electronic Counter Color: OR - Orange, RAL 2004 GN 9034 Position Indicators for Configurable Linear Actuators, Electronic Counter Color: GR - Gray, RAL 7035
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Electronic position indicators GN 9034 are designed for attachment to configurable linear units. They are mounted to the spindle stem of the linear actuator using an adapter bushing and a grub screw. The position indicators must be adjusted for the thread pitch and direction of the linear actuators. Power is supplied by a long-life battery.

The housing is welded by ultrasound, making it particularly sturdy, tight and compact. The foam rubber seal prevents the transmission of vibrations and acts as a seal.

Specification

Housing
Plastic (polyamide PA)

  • Orange, RAL 2004OROR
  • Gray, RAL 7035GRGR
  • Temperature resistant up to 50 °C
  • Oil and solvent resistant

LCD display


Hollow shaft, adapter bushing
Stainless steel AISI 304


O-ring seal
Rubber NBR (Perbunan®)
(only for identification no. 2)


RoHS

Technical drawing

3D
Hide technical drawing
GN 9034 Position Indicators for Configurable Linear Actuators, Electronic Counter sketch

Article options / Table

Identification no.

1Protection class IP 65
2Protection class IP 67
Show / Hide columns
d1
Linear actuator diameter
bd2 H7d3l1l2l3m1m2m3Grub screwLCD display
Number of positions
Max. rpm
3033,5819,53428,55,530,52522M 451000
40481228,5413464032,530M 561000
50481228,5413464032,530M 561000
60481428,5413464032,530M 561000

Build & Price

Open 3D configurator
Diameter d1
Identification no.


Color
GR
OR

Selected Part (How to order)

Total (net)
165,00
plus VAT 31,35 €
gross 196,35 €
In stock
Weight: 0,084 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90318080