On production machines and mechanisms, it is often necessary to carry out repeated positioning operations as simply and reliably as possible. For…
Cabinet U-handles GN 564 have an elliptically shaped, shock-absorbing sheathing made of thermoplastic polyurethane (TPU). This creates a non-slip…
Machine Feet GN 36 / GN 37
Toggle Latches GN 761 / GN 761.1
Merry Christmas
Standard Parts made of Detectable Plastics
Star Knobs and Hand Knobs in Stainless Steel A4
Standard Parts with Antibacterial Surfaces
Hinges GN 437 in Stainless Steel A4
Couplings from Ganter transmit rotary motions and torques from shaft to shaft. They also even out tolerances and mechanical defects that would…
Stainless Steel-Ball Lock Pins with L-Handle
Edge Protection Seal Profile Corners GN 2181
Shaft Clamping Units Application Video
It is essential in many areas of industrial production to guarantee the purity of raw materials and end products. Expensive recalls, such as for…
GN 1581 Stainless Steel-Screws in Hygienic Design
GN 415 Side Thrust Pins
2D and 3D CAD Download Video