Revolving Handles

Revolving handles transfer manual force and prevent pivoting and rotary movements such as from handwheels and cranks from being transmitted to the handle element, which makes them easier to use.

Filter products
Material
Thread (from - to) Thread
Product Family

GN 598.2 Revolving Handles Type: A - With threaded bolt
GN 598.2 Revolving Handles
GN 598 Revolving Handles, Plastic Material: KT - Plastic
GN 598 Revolving Handles, Plastic
GN 595 Revolving Knobs, Spindle Steel Type: A - Without finger molding
GN 595 Revolving Knobs, Spindle Steel
GN 319.2 Revolving Ball Knobs Type: A - With threaded stud
GN 319.2 Revolving Ball Knobs
DIN 98 Revolving Handles Steel, Aluminum, Plastic Material: ST - Steel<br />Type: D - With plain shaft
DIN 98 Revolving Handles Steel, Aluminum, Plastic