DIN 98 Revolving Handles Steel / Aluminum / Plastic, Spindle Steel

Revolving Handles DIN 98: Steel / Aluminum / Plastic, Spindle Steel
Material: ST - Steel
Type: D - With plain shaft

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Revolving handles DIN 98 type D are supplied unassembled so that the shaft can be press fitted or screwed into a tapped blind bore prior to assembly.

Light taps with a soft-head hammer in the axial direction affix the handle to the axle with sufficient firmness that it is held in place axially while still remaining turnable.

Specification

Handle

  • SteelST
    Zinc plated, blue passivated
  • AluminumAL
    Glossy finish
  • PlasticKT, Polyamide (PA)
    • Operating temperature up to 110 °C
    • Black, matte finish

Spindle
Steel
Zinc plated, blue passivated


RoHS

Hide technical drawing
DIN 98 Revolving Handles Steel, Aluminum, Plastic sketch

Article options / Table

Type

DWith plain shaft
EWith threaded stud
Show / Hide columns
d1d2 h8
Type D
ST / AL


KT
d3
Type E
ST / AL


KT
d4  h13l1l2l3A/F
Internal
hexagon
1677M 6M 61049115,53
2088M 8M 813611364
251010M 10M 1016751485
321313M 12M 1220952110,56
3616-M 16-2210626118

Build & Price

Material



Handle diameter d1
Type


Material



Handle diameter d1
Type


Selected Part (How to order)

Total (net)
7,24
plus VAT 1,38 €
gross 8,62 €
In stock
Weight: 0,053 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

DIN 98-AL-16-DDIN 98-AL-16-EDIN 98-ST-16-DDIN 98-ST-16-EDIN 98-KT-16-DDIN 98-KT-16-EDIN 98-AL-20-DDIN 98-AL-20-EDIN 98-ST-20-DDIN 98-ST-20-EDIN 98-KT-20-DDIN 98-KT-20-EDIN 98-AL-25-DDIN 98-AL-25-EDIN 98-ST-25-DDIN 98-ST-25-EDIN 98-KT-25-DDIN 98-KT-25-EDIN 98-AL-32-DDIN 98-AL-32-EDIN 98-ST-32-DDIN 98-ST-32-EDIN 98-KT-32-DDIN 98-KT-32-EDIN 98-AL-36-DDIN 98-AL-36-EDIN 98-ST-36-DDIN 98-ST-36-E

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.