JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 733 Gripping Trays Screw-In Type

Photo

GN 733 Gripping Trays, Screw-In Type, Plastic Type: O - Without closing flap
Color of the cover: DSG - Black-gray, RAL 7021, matte finish
Original design
code: EPR-SH / EPR/F-SH
Type: O - Without closing flap
Color of the cover: DSG - Black-gray, RAL 7021, matte finish
GN 733 Gripping Trays, Screw-In Type, Plastic Type: O - Without closing flap
Color of the cover: DSG - Black-gray, RAL 7021, matte finish GN 733 Gripping Trays, Screw-In Type, Plastic Type: O - Without closing flap
Color of the cover: DBL - Blue, RAL 5024, matte finish GN 733 Gripping Trays, Screw-In Type, Plastic Type: O - Without closing flap
Color of the cover: DGB - Yellow, RAL 1021, matte finish GN 733 Gripping Trays, Screw-In Type, Plastic Type: O - Without closing flap
Color of the cover: DGR - Gray, RAL 7035, matte finish GN 733 Gripping Trays, Screw-In Type, Plastic Type: O - Without closing flap
Color of the cover: DRT - Red, RAL 3000, matte finish GN 733 Gripping Trays, Screw-In Type, Plastic Type: S - with closing flap (only in size b1=120 available)
Color of the cover: DBL - Blue, RAL 5024, matte finish GN 733 Gripping Trays, Screw-In Type, Plastic Type: S - with closing flap (only in size b1=120 available)
Color of the cover: DGR - Gray, RAL 7035, matte finish GN 733 Gripping Trays, Screw-In Type, Plastic Type: S - with closing flap (only in size b1=120 available)
Color of the cover: DRT - Red, RAL 3000, matte finish
Ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

The design of the GN 733 gripping trays matches the product family of Ergostyle®.

The removable cover plate shrouds the fixing screws.

The values of the load capacities F1 and F2 were tested with wall thickness s = 1.5.

Specification

Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 100 °C
  • Black-gray, matte RAL 7021

Closing flap (type S)
With stainless steel torque spring


Color of the cover:
Black-gray, RAL 7021, matte finishDSGDSG
Orange, RAL 2004, matte finishDORDOR
Gray, RAL 7035, matte finishDGRDGR
Yellow, RAL 1021, matte finishDGBDGB
Blue, RAL 5024, matte finishDBLDBL
Red, RAL 3000, matte finishDRTDRT
Green, RAL 6017, matte finishDGNDGN


RoHS

Technical drawing

3D
Hide technical drawing
GN 733 Gripping Trays, Screw-In Type, Plastic sketch

Article options / Table

Type

OWithout closing flap
Swith closing flap (only in size b1=120 available)
Show / Hide columns
b1b2b3h1h2l1l2l3m1F1
in N
F2
in N
110 -194967342242021,5641300500
12094103955828,52426,5641200400

Build & Price

Open 3D configurator
Tray width b1
Type


Color of the cover
DBL
DGB
DGN
DGR
DOR
DRT
DSG

Mounting information

be3519db-5f85-4ef7-8fef-e0e79bc42557

  1. Drill the handle housing according to the template dimensions reported in the table.
  2. Remove all drilling burrs before fitting the handle.
  3. Fit the upper part of the handle into the housing and press onto the lower part until firmly in place.
  4. Gently push the handle downward.
  5. Fit the two self-tapping screws.
  6. Assemble the screw cover by pressing on the lateral sides first and finally on the central part.

6e371c2c-05ff-431a-ba57-4cb127af35c5
Show / Hide columns

Wall
thick-
ness s

±0,2
or self-
tapping
screw


for
M3
for b1 = 110
x
±0,2

y
±0,5

m1
±0,1

m2
±0,1
for b1 = 120
x
+0,2

y
+0,5

m1
±0,1

m2
±0,1
1 ... 1.22,5
100,5526455,5107,5736476,8
> 1.2 ... 1.52,55
100,552,26455,5107,5736477
> 1.5 ... 22,6
100,552,56456107,5736477,2
> 2 ... 2.52,65
100,552,76456,2107,5746477,5
> 2.5 ... 32,65
100,5536456,5107,5746477,8
> 3 ... 3.52,7
100,553,26456,7107,5746478,1
> 3.5 ... 42,7
100,553,46456,9107,5756478,4
> 4 ... 4.52,7
100,553,66457,1107,5756478,7
> 4.5 ... 52,7
100,553,86457,3107,5756479

→ see operating instruction

  • Core hole drilling 2,5 / Through bore-hole 3,2

Selected Part (How to order)

Total (net)
4,88
plus VAT 0,93 €
gross 5,81 €
In stock
Weight: 0,043 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 733-110-O-DSGGN 733-110-O-DORGN 733-110-O-DGRGN 733-110-O-DGBGN 733-110-O-DBLGN 733-110-O-DRTGN 733-110-O-DGNGN 733-120-O-DSGGN 733-120-S-DSGGN 733-120-O-DORGN 733-120-S-DORGN 733-120-O-DGRGN 733-120-S-DGRGN 733-120-O-DGBGN 733-120-S-DGBGN 733-120-O-DBLGN 733-120-S-DBLGN 733-120-O-DRTGN 733-120-S-DRTGN 733-120-O-DGNGN 733-120-S-DGN

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.