Safe construction of drawers and doors thanks to the gripping tray

A gripping tray is used to open covers, doors or drawers. The recessed handle ends flush with the surface of the element to be opened. It does not project outward, making the part especially safe. Gripping trays can be easily and quickly installed from the front or from the

back.

Die-cast zinc and plastic are the typical materials for gripping trays. When it comes to hygienically demanding environments, such as in the food processing industry, the stainless steel gripping tray is the best choice.

Filter products
Material
Product Family

GN 7330 Gripping Trays, Zinc Die Casting, Screw-In Type Type: A - Mounting from the operator's side (for identification no. 2 with four countersunk sealing screws)<br />Identification no.: 1 - Without Seal<br />Finish: SW - Black, RAL 9005, textured finish

GN 7330

Gripping Trays, Zinc Die Casting, Screw-In Type
GN 7332 Gripping Trays, Stainless Steel , Screw-In Type Type: A - Mounting from the operator's side (for identification no. 2 with four countersunk sealing screws)<br />Identification no.: 1 - Without Seal<br />Finish: GS - Matte shot-blasted finish

GN 7332

Gripping Trays, Stainless Steel , Screw-In Type
GN 733 Gripping Trays, Screw-In Type, Plastic Type: O - Without closing flap<br />Color of the cover: DSG - Black-gray, RAL 7021, matte finish

GN 733

Gripping Trays, Screw-In Type, Plastic
GN 731.1 Gripping Trays, Clip-In Type, Plastic Color: SG - Black-gray, RAL 7021, matte finish

GN 731.1

Gripping Trays, Clip-In Type, Plastic