Indexing Mechanisms

Indexing mechanisms are used to secure specific angular positions of shafts by a keyed fit or friction lock.

Filter products
Material
External diameter (from - to) External diameter
Bore (from - to) Bore

GN 200 Indexing Mechanisms, Steel Type: A - Knob, blackened, without scale

GN 200

Indexing Mechanisms, Steel
GN 700 Adjustable Knobs, Aluminum, Mechanism Steel, with Stepless Positioning Type: S - With standard scale 0...9, 100 graduations

GN 700

Adjustable Knobs, Aluminum, Mechanism Steel, with Stepless Positioning