JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 215 Indexing Levers Steel

Photo

GN 215 Indexing Levers, Steel

Product description

Information

With indexing levers GN 215 shafts can be turned through a predetermined angle and positively locked. To index, lift the lever against spring pressure from serrations (one hand control).
Limiting the indexing angle can be achieved with two dowels (sketch).

The bushing is connected to the shaft via keyway.

The location flange is bolted to the machine with two socket head cap screws (M 5).

The lever, via the location pin, provides the connection between shaft and location flange.

The serrations are protected from swarf and similar particles by the cover. This cover can be inserted by hand (elastic segments engage into a groove) and removed with a screw driver.

Specification

Lever
Steel

  • Blackened
  • Keyway
    • Tolerance slot width P9
    • Bore K 10: DIN 6885-1
    • Bore K 12 ... K 16: DIN 6885-2

Cover
Plastic

  • Black
  • with affixed PVC cover disk in light grey

Ball knob DIN 319
Plastic, phenolic resin (PF)
Black, shiny finish


RoHS

On request

  • Serrations, restricted angle to drawing

Technical drawing

3D
Hide technical drawing
GN 215 Indexing Levers, Steel sketch

Article options / Table

Type

AWithout serrations
BWith 30 serrations
Show / Hide columns
d1d2 H7
Bore with keyway K
d3d4d5h1h2h3 max.
shaft length
kLength l+0,5°
54K 10K 12325,244,5371316,53012222°
60K 14K 16325,250391518,53612519°

Build & Price

Open 3D configurator
Outside diameter d1
Bore d2
Type


Technical and assembly instructions

The location pin is a wedge-type as standard, which guarantees backlash-free positioning and also achieving easy engagement and disengagement.

If backlash-free positioning is not required, a dowel pin (made from a grub screw) can be used. The serrations can be made square or with dowels and suitable holes. Such holes have to be made large enough to ensure that the dowel is not restricted on engagement (lever swivel radius).

Smallest available angle for special serrations:

11° for size 54

9° for size 60

Smaller angles can be acheived with suitable serrations and dowels.

Selected Part (How to order)

Total (net)
75,84
plus VAT 14,41 €
gross 90,25 €
In stock
Weight: 0,460 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 215-54-K10-AGN 215-54-K10-BGN 215-54-K12-AGN 215-54-K12-BGN 215-60-K14-AGN 215-60-K14-BGN 215-60-K16-AGN 215-60-K16-B

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.