Scale Rings

Scale rings with scale set is used for the precision setting of all machine components which are adjustable via spindles. Besides the standard scale the scale rings can be supplied with any type of graduation. It is suggested to use the matte chrome plated version so that a nice discrepancy in

color is given.