JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 268 Collar Bushings Steel, Accessories for Scaling Sets

Photo

GN 268 Collar Bushings for GN 264, steel

Technical drawing

3D
Hide technical drawing
GN 268 Collar Bushings for GN 264, steel sketch

Article options / Table

Show / Hide columns
d1 f7d2 H7
Bore with keyway K
d3d4l1l2Scaling set consits of: 2 Collar bushes
1 Scale ring

3 Flat springs
24K 12---26,71813,55,5GN 264-30GN 374-0,3-10
32K 12K 14K 16-35,72513,55,5GN 264-40GN 374-0,4-10
50K 12K 16K 20K 2854,73814,55,5GN 264-60GN 374-0,6-10
68K 12K 14K 16K 2274,75014,55,5GN 264-80GN 374-0,8-10

Build & Price

Open 3D configurator
Outside diameter d1
Bore d2

Selected Part (How to order)

Total (net)
8,28
plus VAT 1,57 €
gross 9,85 €
In stock
Weight: 0,028 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 268-24-K12GN 268-32-K12GN 268-32-K14GN 268-32-K16GN 268-50-K12GN 268-50-K16GN 268-50-K20GN 268-50-K28GN 268-68-K12GN 268-68-K14GN 268-68-K16GN 268-68-K22

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.