Safety Hand Levers, Tension Levers

Safety hand levers and safety tension levers are used where the inadvertent loosening or readjustment must be prevented. When not actuated, the lever is not engaged with the threaded insert. Once the lever hub is pushed down, the lever engages for loosening or tightening.

Filter products
Material
Length (lever) (from - to) Length (lever)
Thread (from - to) Thread
Stud length (from - to) Stud length
Product Family

GN 312 Safety Tension Levers, Steel Type: E - Angled lever

GN 312

Safety Tension Levers, Steel
GN 312 Safety Tension Levers, Steel Type: E - Angled lever

GN 312

Safety Tension Levers, Steel