Because of a web page matching your requested link is no longer valid. You have been automatically redirected to the new link.

GN 312 Safety Tension Levers Steel, with Threaded Stud, Push to Engage

Safety Tension Levers GN 312: Steel, with Threaded Stud, Push to Engage
Type: E - Angled lever

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Safety tension levers GN 312 are used on such applications where a thoughtless or mistaken releasing or re-positioning of the tension lever could lead to an accident.

The lever in its rest position is not connected with the internal spindle and can be rotated unhindered.

The tension lever engages in the serration only after pushing it down, thus allowing clamping or unclamping.

The "freewheel" position is re-established as soon as the handle is released.

Specification

Hub / Shaft
Steel
Blackened


Insert
Steel

  • Property class 5.8
  • Blackened

Ball knob DIN 319
Plastic, phenolic resin (PF)
Black, shiny finish


Safety circlip
Plastic, polyacetal (POM)


RoHS

Hide technical drawing
GN 312 Safety Tension Levers, Steel, with Threaded Stud, Push to Engage sketch

Article options / Table

Type

EAngled lever
DStraight lever
Show / Hide columns
d1d2l1d3d4d5h1h2h3h4
Type E

Type D
h5
Stroke
l2
Type E

Type D
l3
21M 81620253240506313,58203734,54,562393758170
24M 102025324050638016102544416,578473,510110896
28M 122025324050638019123053498,593564116124110
33M 163240506380--231232605610,5105654,5131140,5124

Build & Price

Diameter d1
Connection thread d2
Thread length l1
Type


Specifications

Diameter d1
Connection thread d2
Thread length l1
Type


Selected Part (How to order)

Total (net)
15,78
plus VAT 3,00 €
gross 18,78 €
#artikelLagerbestandAnfrageUsa
Weight: 0,108 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 312-21-M8-16-EGN 312-21-M8-16-DGN 312-21-M8-20-EGN 312-21-M8-20-DGN 312-21-M8-25-EGN 312-21-M8-25-DGN 312-21-M8-32-EGN 312-21-M8-32-DGN 312-21-M8-40-EGN 312-21-M8-40-DGN 312-21-M8-50-EGN 312-21-M8-50-DGN 312-21-M8-63-EGN 312-21-M8-63-DGN 312-24-M10-20-EGN 312-24-M10-20-DGN 312-24-M10-25-EGN 312-24-M10-25-DGN 312-24-M10-32-EGN 312-24-M10-32-DGN 312-24-M10-40-EGN 312-24-M10-40-DGN 312-24-M10-50-EGN 312-24-M10-50-DGN 312-24-M10-63-EGN 312-24-M10-63-DGN 312-24-M10-80-EGN 312-24-M10-80-DGN 312-28-M12-20-EGN 312-28-M12-20-DGN 312-28-M12-25-EGN 312-28-M12-25-DGN 312-28-M12-32-EGN 312-28-M12-32-DGN 312-28-M12-40-EGN 312-28-M12-40-DGN 312-28-M12-50-EGN 312-28-M12-50-DGN 312-28-M12-63-EGN 312-28-M12-63-DGN 312-28-M12-80-EGN 312-28-M12-80-DGN 312-33-M16-32-EGN 312-33-M16-32-DGN 312-33-M16-40-EGN 312-33-M16-40-DGN 312-33-M16-50-EGN 312-33-M16-50-DGN 312-33-M16-63-EGN 312-33-M16-63-DGN 312-33-M16-80-EGN 312-33-M16-80-D

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.