Concealed Hinges
Multiple-joint hinges, also known as concealed hinges, are a new type of hinge offering freedom of design. Mounted inside the housing to save space and protect against vandalism, they allow an opening angle of up to 180° on flaps, hatches and doors. This ensures that

Concealed Hinges

Multiple-joint hinges, also known as concealed hinges, are a new type of hinge offering freedom of design. Mounted inside the housing to save space and protect against vandalism, they allow an opening angle of up to 180° on flaps, hatches and doors. This ensures that the inside of the housing is optimally accessible. In general, the outside of the housing remains free of attachments that do not match the design or must be avoided entirely due to special requirements, such as ease of cleaning.
Nothing found? Special requests
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.