GN 891.3 Carriage Clamping Unit Zinc Die Casting, Clamping Wedge Brass, for Configurable Profile Linear Actuators

Carriage Clamping Unit GN 891.3: Zinc Die Casting, Clamping Wedge Brass, for Configurable Profile Linear Actuators

Product description

Carriage clamping units GN 891.3 secure carriages of configurable profile linear actuators without tools once they have been positioned. This prevents unintentional movement, e.g. due to vibrations or accidental operation.

The thread of the adjustable hand lever clamps the wedge mechanism. The resulting friction between the clamping wedges and the carriage guideway secures the carriage position efficiently and without backlash.

Specification

Adjustable hand lever

  • Handle
    Zinc die casting
    Powder coated
    Orange, RAL 2004, textured finishOSOS
  • Insert / Retaining screw
    Stainless steel AISI 303

Clamping wedges
Brass


RoHS

Hide technical drawing
GN 891.3 Carriage Clamping Unit, Zinc Die Casting, Clamping Wedge Brass, for Configurable Profile Linear Actuators sketch

Article options / Table

Show / Hide columns
s
Linear actuators
l1dl2l3
3022M 43223
5030M 55031

Build & Price

s
l1
Color
OS
s
l1
Color
OS

Selected Part (How to order)

Total (net)
19,64
plus VAT 3,73 €
gross 23,37 €
In stock
Weight: 0,019 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 891.3-30-22-OSGN 891.3-50-30-OS

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.