GN 114.11 Locking Pins Pin Steel, L-Handle Plastic, with Axial Lock (Pawl)

GN 114.11 Locking Pin, Pin Steel, L-Handle Plastic, with Axial Lock (Pawl)

Product description

Locking pins GN 114.11 with axial lock are used to quickly fix, connect and secure various components. Typically, they are used as bearing bolts that have to be frequently assembled and disassembled.

The rectangular pawls made of stainless steel sheet metal hold the locking pin in an axial position in the bore. They are retracted with the push button and when released, the compression spring returns them to the locked position. The pawls are not aligned with the T-handle.

The technical annex contains the load ratings for the double shear strength (breaking strength).

Specification

Pin
Steel
Zinc plated, blue passivated


Pawl
Stainless steel sheet AISI 304


L-handle
Plastic, polyamide (PA)

  • Black
  • Operating temperature up to 80 °C

Push button / slide
Plastic, polyacetal (POM)

  • Push button: Red
  • Operating temperature up to 80 °C

Bushing
Stainless steel AISI 303


Compression spring
Stainless steel AISI 302


RoHS

Accessory

Ball Chains GN 111
Ball Chains GN 111.5
Retaining Cables GN 111.2
Retaining Cables GN 111.2
Retaining Cables GN 111.2
Retaining Cables GN 111.2
Spiral Retaining Cables GN 111.4

Hide technical drawing
GN 114.11 Locking Pin, Pin Steel, L-Handle Plastic, with Axial Lock (Pawl) sketch

Article options / Table

Show / Hide columns
d1 -0,1l1 +0,4
Minimum size
abd2d3d4d5l2l3l4
610121620253035404550607080--2,30,57,3 +0,55,91517,572332,5
810162025303540455060708090100-2,80,69,8 +0,57,91517,58,42332,5
101520253035404550607080901001101203,3111,7 +19,918239,830,543,5
122025303540455060708090100110120-3,8113,7 +111,9182311,330,543,5
163035404550607080901001101201301401504,81,218,7 +115,92230,514,238,558
203035404550607080901001101201301401504,81,222,7 +119,82530,514,838,558

Build & Price

Diameter d1
Length l1
Diameter d1
Length l1

Load capacity of ball lock pins

d2091fd7-b539-4681-aec0-b6dee2082baa

Information
The load capacities specified in the table for the double sided shearing resistance (breaking strength) have been calculated or theoretically defined on the basis of DIN 50141.

At the same time, the endangered bolt cross-section S, according to a nearby sketch, was considered in two shear planes before breakage.

The values were arrived at by a series of tests whereby a limited number of levelling feet were subjected for a limited time to a vertical static load to the feet. In general, they do not constitute a warranty of condition.

The user must determine whether the product is suitable for the intended purpose. Environmental factors can influence the specified values.

An appropriate safety factor must be taken into account in the design.

Load capacity F in kN ≈ double sided shearing resistance acc. DIN 50141 (breaking strength)

Show / Hide columns
d1GN 114.11
614
828
1038
1261
16113
20187

Selected Part (How to order)

Total (net)
11,07
plus VAT 2,10 €
gross 13,17 €
In stock
Weight: 0,036 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 114.11-6-10GN 114.11-6-12GN 114.11-6-16GN 114.11-6-20GN 114.11-6-25GN 114.11-6-30GN 114.11-6-35GN 114.11-6-40GN 114.11-6-45GN 114.11-6-50GN 114.11-6-60GN 114.11-6-70GN 114.11-6-80GN 114.11-8-10GN 114.11-8-16GN 114.11-8-20GN 114.11-8-25GN 114.11-8-30GN 114.11-8-35GN 114.11-8-40GN 114.11-8-45GN 114.11-8-50GN 114.11-8-60GN 114.11-8-70GN 114.11-8-80GN 114.11-8-90GN 114.11-8-100GN 114.11-10-15GN 114.11-10-20GN 114.11-10-25GN 114.11-10-30GN 114.11-10-35GN 114.11-10-40GN 114.11-10-45GN 114.11-10-50GN 114.11-10-60GN 114.11-10-70GN 114.11-10-80GN 114.11-10-90GN 114.11-10-100GN 114.11-10-110GN 114.11-10-120GN 114.11-12-20GN 114.11-12-25GN 114.11-12-30GN 114.11-12-35GN 114.11-12-40GN 114.11-12-45GN 114.11-12-50GN 114.11-12-60GN 114.11-12-70GN 114.11-12-80GN 114.11-12-90GN 114.11-12-100GN 114.11-12-110GN 114.11-12-120GN 114.11-16-30GN 114.11-16-35GN 114.11-16-40GN 114.11-16-45GN 114.11-16-50GN 114.11-16-60GN 114.11-16-70GN 114.11-16-80GN 114.11-16-90GN 114.11-16-100GN 114.11-16-110GN 114.11-16-120GN 114.11-16-130GN 114.11-16-140GN 114.11-16-150GN 114.11-20-30GN 114.11-20-35GN 114.11-20-40GN 114.11-20-45GN 114.11-20-50GN 114.11-20-60GN 114.11-20-70GN 114.11-20-80GN 114.11-20-90GN 114.11-20-100GN 114.11-20-110GN 114.11-20-120GN 114.11-20-130GN 114.11-20-140GN 114.11-20-150

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.