Product Family: Softline (18 Hits)

Filter products
New Products
Material
Product Family

1.1 Operating with Handles and Knobs

1.2 Operating by Using Machine and Device Handles

GN 725.3 U-Handles, Plastic, Insert with Finger Recesses, Softline Type: A - Mounting from the back (threaded blind bore)<br />Insert color: RT - Red, RAL 3000, matte finish
NEW GN 725.3 U-Handles, Plastic, Insert with Finger Recesses, Softline

1.4 Adjusting, Positioning, Locking with and without Position Indication

GN 624 Control Knobs, Plastic, Bushing Steel, Softline Color of the cover cap: DBL - Blue, RAL 5024, matte finish
GN 624 Control Knobs, Plastic, Bushing Steel, Softline
GN 624.5 Control Knobs, Plastic, Bushing Stainless Steel, Softline Color of the cover cap: DSG - Black-gray, RAL 7021, matte finish
GN 624.5 Control Knobs, Plastic, Bushing Stainless Steel, Softline

2.2 Tensioning, Clamping with Knobs