GN 761.1 Toggle Latches Steel / Stainless Steel, with Lock Mechanism

Photo

GN 761.1 Toggle Latches, Steel / Stainless Steel, with Lock Mechanism Type: G - Latch bolt with loop, with catch
Material: ST - Steel
Type: G - Latch bolt with loop, with catch
Material: ST - Steel
GN 761.1 Toggle Latches, Steel / Stainless Steel, with Lock Mechanism Type: G - Latch bolt with loop, with catch
Material: ST - Steel GN 761.1 Toggle Latches, Steel / Stainless Steel, with Lock Mechanism Type: G - Latch bolt with loop, with catch
Material: NI - Stainless steel GN 761.1 Toggle Latches, Steel / Stainless Steel, with Lock Mechanism Type: T - Latch bolt with T-head, with catch
Material: NI - Stainless steel GN 761.1 Toggle Latches, Steel / Stainless Steel, with Lock Mechanism Type: T - Latch bolt with T-head, with catch
Material: ST - Steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Toggle latches GN 761.1 are especially suited for rapid closing and fastening of covers, container lids and boxes.

When the lever is closed, the eccentric configuration of the rod shaft causes the latch bolt to move towards the catch. At the end of the lever movement, the rod shaft has exceeded the eccentric dead center point, thereby automatically keeping the toggle latch closed.

For toggle latches GN 761.1 with lock mechanism, when the lever is closed, a safety hook clicks firmly into the base body. This prevents inadvertent or vibration-induced release from the clamping position. To open the latch, the safety hook can be unlocked with a single hand.

The latch bolts of the toggle latches can be adjusted within the adjustable range w2. The catch is included.

Specification

SteelST
Zinc plated, blue passivated


Stainless steelNI AISI 304


RoHS

Technical drawing

3D
Hide technical drawing
GN 761.1 Toggle Latches, Steel / Stainless Steel, with Lock Mechanism sketch

Article options / Table

Type

GLatch bolt with loop, with catch
TLatch bolt with T-head, with catch
Show / Hide columns
SizeFH in N
Holding capacity
ab1b2b3b4d1d2d3h1h2h3
10010008,352,521,524295M 54,21813,325
2002000106527,532426M 65,22516,433
300300012,781,531,538528M 86,23220,741,5
Show / Hide columns
Sizel1l2
min.
l3
min.
l4l5l6m1m2m3r ≈
for w2 = 0
sw1
Stroke
w2
Adjustable range
100117,52234,56,55,520201317,5511,5127
200155,528448102524,515246421411
300189,533541112,530302029,579,52,51812,5

Build & Price

Open 3D configurator
Size
Type


Material


Selected Part (How to order)

Total (net)
8,79
plus VAT 1,67 €
gross 10,46 €
In stock
Weight: 0,068 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83089000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.