Toggle latches

A toggle latch is a standard part for lasting and secure closure of flaps, covers and similar removable parts. Dead center is overcome as the clamping mechanism is closed, which securely locks the toggle latch in the closed position. A toggle latch with safety catch is also designed to prevent

accidental opening.

Filter products
Material

GN 761 Toggle Latches, Steel / Stainless Steel, without Lock Mechanism Type: G - Latch bolt with loop, with catch<br />Material: ST - Steel

GN 761

Toggle Latches, Steel / Stainless Steel, without Lock Mechanism
GN 761.1 Toggle Latches, Steel / Stainless Steel, with Lock Mechanism Type: G - Latch bolt with loop, with catch<br />Material: ST - Steel

GN 761.1

Toggle Latches, Steel / Stainless Steel, with Lock Mechanism
GN 821 Toggle Latches, Steel / Stainless Steel Type: S - with safety catch<br />Material: ST - Steel<br />Identification No.: 1 - Long type

GN 821

Toggle Latches, Steel / Stainless Steel
GN 831 Toggle Latches, Steel / Stainless Steel Material: NI - Stainless steel<br />Type: A - Without safety catch<br />Identification No.: 1 - Long type

GN 831

Toggle Latches, Steel / Stainless Steel
GN 832.2 Toggle Latches, Steel / Stainless Steel Material: NI - Stainless steel<br />Type: A - Without hole for padlock

GN 832.2

Toggle Latches, Steel / Stainless Steel
GN 8330 Toggle Latches, Steel Type: A - Without spring cotter pin

GN 8330

Toggle Latches, Steel