JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 851 Stainless Steel Latch Type Toggle Clamps for Pulling Action

Photo

GN 851 Stainless Steel Latch Type Toggle Clamps Type: T2 - With square U-bolt, with catch
Type: T2 - With square U-bolt, with catch
GN 851 Stainless Steel Latch Type Toggle Clamps Type: T2 - With square U-bolt, with catch GN 851 Stainless Steel Latch Type Toggle Clamps Type: T - Without square U-bolt, with catch
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

The stroke of the square U-bolts of stainless steel latch type toggle clamps GN 851 can be adjusted within its range.

In the clamped position the square U-bolt is parallel to the fixing plane of the latch type toggle clamp.

In addition to the standard lengths for the U-bolt latch shown above, more lengths may be achieved by using square U-bolts GN 951.1.

Specification

Stainless steelNI

  • Sheet metal parts / Square U-bolt
    AISI 304
  • Pin
    AISI 303

All moving parts
Lubricated with special grease


Handle with plastic cap
Red, oil resistant


RoHS

Technical drawing

3D
Hide technical drawing
GN 851 Stainless Steel Latch Type Toggle Clamps sketch

Article options / Table

Type

T2With square U-bolt, with catch
TWithout square U-bolt, with catch
Show / Hide columns
SizeFH in N
Holding
capacity
ab1b2b3b4b5d1d2h1h2
1601600122628212014M 44,32618
3203200164044322822M 66,53025
7007000246054383826M 88,54236
Show / Hide columns
Sizel1l2
min.
m1m2m3m4m5r ≈
at w2 = 0
sw1
Stroke
w2
Adjustable
range
1609811195165103522511
320152193210,519714,35434813
70022021389,541,59,519703,55826

Build & Price

Open 3D configurator
Specifications

Size
Type


Material

Selected Part (How to order)

Total (net)
35,54
plus VAT 6,75 €
gross 42,29 €
In stock
incl. material surcharge: 0,61 €
The material surcharge is already included in the price.
Weight: 0,088 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.