JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

DIN 1804 Slotted Locknuts Steel

Photo

DIN 1804 Slotted Locknuts, Steel Type: H - Steel, hardened
Type: H - Steel, hardened
DIN 1804 Slotted Locknuts, Steel Type: H - Steel, hardened DIN 1804 Slotted Locknuts, Steel Type: W - Steel, not hardened

Product description

Information

On slotted locknuts DIN 1804 the ground surface d3 stands proud and should be used as a mating surface.

Sizes M45x1,5 to M60x1,5 have 6 slots.

The official DIN standard sheet specifies additional sizes (up to M 200x3).

Specification

Type W
Steel

  • Property class 5
  • Not hardened
  • Blackened

Type H
Steel

  • Property class 5
  • Hardened HRC 60 ± 2
    (thread not hardened)
  • Mating surface ground or fine turned

RoHS

Accessory

C-Spanner DIN 1810 (Code no. see table)

Technical drawing

3D
Hide technical drawing
DIN 1804 Slotted Locknuts, Steel sketch

Article options / Table

Type

WSteel, not hardened
HSteel, hardened
Show / Hide columns
d1d2 h11d3bh14C-Spanner
M 8 x 1201645DIN 1810-A16-20
M 10 x 1252056DIN 1810-A25-28
M 12 x 1,5282356DIN 1810-A25-28
M 14 x 1,5302557DIN 1810-A30-32
M 16 x 1,5322757DIN 1810-A30-32
M 18 x 1,5342868DIN 1810-A34-36
M 20 x 1,5363068DIN 1810-A34-36
M 22 x 1,5403469DIN 1810-A40-42
M 24 x 1,5423669DIN 1810-A40-42
M 26 x 1,54538710DIN 1810-A45-50
M 28 x 1,55043710DIN 1810-A45-50
M 30 x 1,55043710DIN 1810-A45-50
M 32 x 1,55245711DIN 1810-A52-55
M 35 x 1,55548711DIN 1810-A52-55
M 38 x 1,55850811DIN 1810-A58-62
M 40 x 1,56254812DIN 1810-A58-62
M 42 x 1,56254812DIN 1810-A58-62
M 45 x 1,56860812DIN 1810-A68-75
M 48 x 1,57567813DIN 1810-A68-75
M 50 x 1,57567813DIN 1810-A68-75
M 52 x 1,580701013DIN 1810-A80-90
M 55 x 1,580701013DIN 1810-A80-90
M 58 x 1,590801013DIN 1810-A80-90
M 60 x 1,590801013DIN 1810-A80-90

Build & Price

Open 3D configurator
Specifications

Thread d1
Type


Selected Part (How to order)

Total (net)
6,56
plus VAT 1,25 €
gross 7,81 €
In stock
Weight: 0,010 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
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
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.