Nuts

Nuts, swing nuts and clamp nuts, slotted lock nuts with and without a lock and threaded shaft collars are machine elements that solve problems especially in plant and machine construction, which makes them indispensable. The nuts in Hygienic Design are also EHEDG certified.

Filter products
Material
Thread (from - to) Thread
Product Family

DIN 1804 Slotted Locknuts, Steel Type: H - Steel, hardened

DIN 1804

Slotted Locknuts, Steel
ISO 4035 Thin Hex Nuts, Steel Finish: BT - Blackened

NEW ISO 4035

Thin Hex Nuts, Steel
GN 1580 Nuts, Stainless Steel , Hygienic Design Finish: PL - Polished finish (Ra < 0.8 μm)<br />Material (Sealing ring): H - HNBR

NEW GN 1580

Nuts, Stainless Steel , Hygienic Design