JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

DIN 39 Fixed Handles

Photo

DIN 39 Fixed Handles Steel, Plastic Material: ST - Steel
Type: E - With threaded stud
Material: ST - Steel
Type: E - With threaded stud
DIN 39 Fixed Handles Steel, Plastic Material: ST - Steel
Type: E - With threaded stud DIN 39 Fixed Handles Steel, Plastic Material: KT - Plastic
Type: E - With threaded stud DIN 39 Fixed Handles Steel, Plastic Material: ST - Steel
Type: D - With plain shaft

Product description

Information

On the official DIN standard sheet you can find the additional sizes 10 and 13.

Specification

SteelST
Zinc plated, blue passivated


PlasticKT
Technopolymer (Polyamide PA)

  • Temperature resistant up to 100 °C
  • Black, matte finish
  • Threaded stud
    Steel, blackened

RoHS

Technical drawing

3D
Hide technical drawing
DIN 39 Fixed Handles Steel, Plastic sketch

Article options / Table

Type

DWith plain shaft
EWith threaded stud
Show / Hide columns
d1d2 h8
Type D
ST
d3
Type E
ST


KT
d4 h13l1l2l3A/F
Internal
hexagon
167M 6-10501173
208M 8M 813641384
2510M 10M 10168014105
3213M 12M 122010021136
3616M 16-2211226148

Build & Price

Open 3D configurator
Specifications

Material


Handle diameter d1
Type


Selected Part (How to order)

Total (net)
3,95
plus VAT 0,75 €
gross 4,70 €
In stock
Weight: 0,042 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.