DIN 580 Lifting Eye Bolts Steel

Product description

The following guidelines of lifting eye bolts DIN 580 have to be observed in addition to the load values given in the above table:

The eye bolt must be of fully screwed in to achieve a perfect contact between the two mating faces.

Both threads must be of a equal length and the base material of equal strength to that of the bolt.

Other important information and notes can also be found in the operating instruction. It is part of the scope of delivery and can be downloaded as a PDF at ganternorm.com/service/downloads/operating-instructions.

The official DIN standard sheet specifies the additional sizes M42, M48, M56, M64, M72x6, M80x6 and M100x6.

Specification

Steel C15EST

  • Drop-forged
  • Annealed
  • Contact face machined
  • Zinc plated, blue passivated

RoHS

Hide technical drawing
DIN 580 Lifting Eye Bolts, Steel sketch

Article options / Table

Show / Hide columns
d1d2d3d4ehklmF1 max.
in N
F2 max.
in N
F3 max.
in N
M 620362063681310750550380
M 82036206368131014001000700
M 10254525845101712230017001150
M 1230543010531220,514340024001700
M 163563351262142716700050003500
M 2040724014711630191200086006000
M 24509050189020362418000129009000
M 30651086022109244528320002300016000
M 36751267026128285432460003300023000

Build & Price

Thread d1
Material

Specifications


Thread d1
Material

Selected Part (How to order)

Total (net)
1,56
plus VAT 0,30 €
gross 1,86 €
In stock
Weight: 0,050 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181300
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

DIN 580-M6-STDIN 580-M8-STDIN 580-M10-STDIN 580-M12-STDIN 580-M16-STDIN 580-M20-STDIN 580-M24-STDIN 580-M30-STDIN 580-M36-ST

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ï
Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.