JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

DIN 6303 Knurled Nuts Steel, Blackened

Photo

DIN 6303 Knurled Nuts, Steel Type: A - Without dowel hole
Type: A - Without dowel hole
DIN 6303 Knurled Nuts, Steel Type: A - Without dowel hole DIN 6303 Knurled Nuts, Steel Type: B - with dowel hole

Product description

Information

The dowel bore d5 in the DIN 6303 knurled nut is designed for the use of clamping or notch pins.

DIN 6303 knurled nuts with H7 bore and the size M12 are not provided on the official standard sheet. In addition, the knurling divisions are larger than the DIN standard for better grip.

Specification

Steel

  • Property class 5
  • Blackened

RoHS

Technical drawing

3D
Hide technical drawing
DIN 6303 Knurled Nuts, Steel sketch

Article options / Table

Type

AWithout dowel hole
Bwith dowel hole
Show / Hide columns
d1
Thread
d2 H7
Bore
d3d4d5 H11ehkt
M 5B 514201,52,51287
M 6B 616241,52,514108
M 8B 8203023171210
M 10B 10283634201412
M 12B 12324044241616

Build & Price

Open 3D configurator
Specifications

Thread d1
Bore diameter d2
Type


Selected Part (How to order)

Total (net)
1,03
plus VAT 0,20 €
gross 1,23 €
In stock
Weight: 0,015 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181692
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.