Knurled Screws, Knurled Nuts

Knurled screws and nuts are designed with a straight metal knurling according to DIN. In a more modern and ergonomic design, these are also available with plastic knurled heads.

Filter products
Material
External diameter (from - to) External diameter
Thread (from - to) Thread
Bore (from - to) Bore
Stud length (from - to) Stud length
Product Family

GN 590 Knurled Nuts, Plastic Type: D - With threaded through bore

GN 590

Knurled Nuts, Plastic
GN 536 Knurled Nuts, Stainless Steel Finish: PL - Highly polished

GN 536

Knurled Nuts, Stainless Steel
GN 535 Knurled Screws, Stainless Steel Finish: MT - Matte shot-blasted finish

GN 535

Knurled Screws, Stainless Steel
DIN 6303 Knurled Nuts, Steel Type: A - Without dowel hole

DIN 6303

Knurled Nuts, Steel
DIN 6303 Stainless Steel Knurled Nuts Type: A - Without dowel hole

DIN 6303

Stainless Steel Knurled Nuts