JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

DIN 70852 Slotted Locknuts Steel, Flat Design

Photo

DIN 70852 Slotted Locknuts, Steel, Flat Design

Product description

Information

Slotted locknuts DIN 70852 serve for adjusting the amount of play or for securing shaft-hub connections in an axial direction, for example. The flat design of the slotted locknuts allows for especially space-saving installation.

Sizes M45x1,5 and larger have 6 slots.

Specification

SteelST

  • Property class 17H
  • Zinc plated, blue passivated

RoHS

Technical drawing

3D
Hide technical drawing
DIN 70852 Slotted Locknuts, Steel, Flat Design sketch

Article options / Table

Show / Hide columns
d1d2 h12d3bh11C-Spanner
M 10 x 120164,55DIN 1810-A16-20
M 12 x 1,522184,56DIN 1810-A16-20
M 14 x 1,524204,56DIN 1810-A25-28
M 16 x 1,528235,56DIN 1810-A25-28
M 18 x 1,530255,56DIN 1810-A30-32
M 20 x 1,532275,56DIN 1810-A30-32
M 22 x 1,536306,57DIN 1810-A34-36
M 24 x 1,538326,57DIN 1810-A34-36
M 26 x 1,540346,57DIN 1810-A40-42
M 28 x 1,542366,57DIN 1810-A40-42
M 30 x 1,544386,57DIN 1810-A45-50
M 32 x 1,5484178DIN 1810-A45-50
M 35 x 1,5504378DIN 1810-A45-50
M 38 x 1,5544778DIN 1810-A52-55
M 40 x 1,5564978DIN 1810-A58-62
M 42 x 1,5605288DIN 1810-A58-62
M 45 x 1,5625488DIN 1810-A58-62
M 48 x 1,5655788DIN 1810-A65-70
M 50 x 1,5686088DIN 1810-A68-75
M 52 x 1,5706288DIN 1810-A68-75
M 55 x 1,5756788DIN 1810-A68-75
M 60 x 1,58071119DIN 1810-A80-90
M 65 x 1,58576119DIN 1810-A80-90
M 70 x 1,59081119DIN 1810-A80-90
M 80 x 1,5100911110DIN 1810-A95-100

Build & Price

Open 3D configurator
Material

Thread d1

Selected Part (How to order)

Total (net)
2,08
plus VAT 0,40 €
gross 2,48 €
In stock
Weight: 0,007 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84679200
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.