JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

DIN 71802 Angled Ball Joints Steel, Zinc Plated with Threaded Stud

Photo

DIN 71802 Angled Ball Joints Type: C - With threaded ball shank without safety catch
Type: C - With threaded ball shank without safety catch
DIN 71802 Angled Ball Joints Type: C - With threaded ball shank without safety catch DIN 71802 Angled Ball Joints Type: CS - With threaded ball shank with safety catch

Product description

Information

Angled ball joints DIN 71802 consist of a ball socket DIN 71805 and a ball shank DIN 71803.

The angle of rotation for the type with safety catch (Types CS, BS) ist 15°, without safety catch (Types C, B) is 18°.

For assembly the ball ist pushed through the circlip which acts as a retainer. Should the retaining force (see pull-off force in the table above) between ball and socket not be sufficient, this can be increased by adding a safety catch, which can easily be fitted.

To protect the angled ball point, a dust cap GN 710 can be added.

The hexagon nut is part of the angled ball joints with threaded stud.

Specification

Steel

  • Property class 5
  • Zinc plated, colorless passivated

Ball
Steel

  • Hardened
  • Ball seat lubricated

RoHS

On request

Smooth specification (ball seat with play)
Ball studs DIN 71803
Ball sockets DIN 71805
Axial joints
(ball socket and ball shank
in one axis)

Technical drawing

3D
Hide technical drawing
DIN 71802 Angled Ball Joints sketch

Article options / Table

Type

CWith threaded ball shank without safety catch
CSWith threaded ball shank with safety catch
Show / Hide columns
d1
 H9/h9
d2d2d3d5d6l1l3l4t
min.
A/Fmin.
pull-off
force in N
8M 5M 5LM 5812,8108,52210,5730
10M 6M 6LM 61014,812,510,52511,5840
13M 8M 8LM 81319,316,51230141160
16M 10M 10LM 10162420153515,51380
16M 12M 12LM 12162420153515,51380
19M 14FM 14FLM 14 x 1,522302819,54521,516100

Build & Price

Open 3D configurator
Specifications


Bore d1
Thread d2
Thread
Type


Selected Part (How to order)

Total (net)
1,55
plus VAT 0,29 €
gross 1,84 €
In stock
Weight: 0,015 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.