JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 1110 Lashing Straps Buckle Steel / Stainless Steel, Strap Plastic

Photo

GN 1110 Lashing Straps, Buckle Steel / Stainless Steel, Strap Plastic Material: NI - Stainless steel
Material: NI - Stainless steel
GN 1110 Lashing Straps, Buckle Steel / Stainless Steel, Strap Plastic Material: NI - Stainless steel GN 1110 Lashing Straps, Buckle Steel / Stainless Steel, Strap Plastic Material: ST - Steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Lashing straps GN 1110 are used in various applications to tightly fasten and secure material.

Specification

Buckle
SteelST, black lacquered
Stainless steelNI AISI 304


Strap
Plastic
Polypropylene (for ST)
Polyester (for NI)
Woven
BlackSWSW


RoHS

Technical drawing

Hide technical drawing
GN 1110 Lashing Straps, Buckle Steel / Stainless Steel, Strap Plastic sketch

Article options / Table

Show / Hide columns
b1l1b2hl2Load capacity in N
ST

NI
252504006001000150032163940006000

Build & Price

Width b1
Length l1
Material


Color
SW

Selected Part (How to order)

Total (net)
5,69
plus VAT 1,08 €
gross 6,77 €
In stock
Weight: 0,034 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

At present, there is no direct download of 3D CAD data or 2D data for this part. Please send your inquiry by email directly to us. As soon as possible, we will send you the desired CAD-data.

Please add here your E-mail!


CAD Download Tutorial
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 1110-25-250-ST-SWGN 1110-25-250-NI-SWGN 1110-25-400-ST-SWGN 1110-25-400-NI-SWGN 1110-25-600-ST-SWGN 1110-25-600-NI-SWGN 1110-25-1000-ST-SWGN 1110-25-1000-NI-SWGN 1110-25-1500-ST-SWGN 1110-25-1500-NI-SW

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.