JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 1024 Spring Cotter Pins Steel

Photo

GN 1024 Spring Cotter Pins, Steel Type: E - With single winding
Type: E - With single winding
GN 1024 Spring Cotter Pins, Steel Type: E - With single winding GN 1024 Spring Cotter Pins, Steel Type: D - With double winding

Product description

Information

Spring cotter pins GN 1024 are used for the axial fixing of bolts and axes and as distortion guard, e.g. for crown nuts DIN 935.

Owing to their double winding, spring cotter pins of type D have a flatter spring characteristic and are therefore easier to install. Also, a retaining rope including a key ring can be attached to the double winding to safeguard the Spring cotter pin against loss.

Specification

SteelST
Zinc plated, blue passivated


RoHS

Technical drawing

3D
Hide technical drawing
GN 1024 Spring Cotter Pins, Steel sketch

Article options / Table

Type

EWith single winding
DWith double winding
Show / Hide columns
Typed1d2
for bolt Ø
d3
recommended
holding Ø
hl1l2l3l4sLoad in N ≈
Mounting

Dismantling

for bolt Ø
E1,57 ... 122945252025-988
E29 ... 142,51357322534-14912
E310 ... 163,52372423044-554016
E416 ... 204,52774443048-21017020
E520 ... 285,532102574561-28021025
E628 ... 406,542126735377-24015030
D28 ... 142,514563125335,510912
D314 ... 203,522734330478352816
D417 ... 244,5329458366210,5503520
D518 ... 305,53511070407313,51009525
D624 ... 366,5411428557901619012530
D726 ... 407,5421529260961935021040

Build & Price

Open 3D configurator
Specifications

Werkstoff

d1
Type


Selected Part (How to order)

Total (net)
0,64
plus VAT 0,12 €
gross 0,76 €
In stock
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.