JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 127 Hinges Stainless Steel, Adjustable

Photo

GN 127 Hinges, Stainless Steel, Adjustable Material: A4 - Stainless steel
Type: B - Horizontally adjustable
Material: A4 - Stainless steel
Type: B - Horizontally adjustable
GN 127 Hinges, Stainless Steel, Adjustable Material: A4 - Stainless steel
Type: B - Horizontally adjustable GN 127 Hinges, Stainless Steel, Adjustable Material: A4 - Stainless steel
Type: H - Vertically adjustable GN 127 Hinges, Stainless Steel, Adjustable Material: A4 - Stainless steel
Type: HB - Vertically and horizontally adjustable
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm

Further information on products for profile systems:

Product description

Information

With stainless steel hinges GN 127 doors and covers can be positioned snugly and in a finely adjusted manner by moving the adjusting bushings. In this way, door gaps can be readjusted and manufacturing tolerances can be compensated. The arrowheads mark the middle of the adjustable range w.

The stainless steel variants are also generally suited for applications under especially aggressive conditions.

Specification

Stainless steelA4 AISI 316
Matte shot-blasted finishGS


Pin
Stainless steel AISI 316Ti


RoHS

Technical drawing

3D
Hide technical drawing
GN 127 Hinges, Stainless Steel, Adjustable sketch

Article options / Table

Type

HVertically adjustable
BHorizontally adjustable
HBVertically and horizontally adjustable
Show / Hide columns
l1l2d1d2h1h2h3l3m1m2w
Adjustable range
x
52404,549,565,522302221
64505,5611,576,528372731,5
76606,581598,533,5423442

Build & Price

Open 3D configurator
Specifications

Material

Width l1
Length l2
Type



Finish

Selected Part (How to order)

Total (net)
15,05
plus VAT 2,86 €
gross 17,91 €
In stock
Weight: 0,102 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83021000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 127-A4-52-40-H-GSGN 127-A4-52-40-B-GSGN 127-A4-52-40-HB-GSGN 127-A4-64-50-H-GSGN 127-A4-64-50-B-GSGN 127-A4-64-50-HB-GSGN 127-A4-76-60-H-GSGN 127-A4-76-60-B-GSGN 127-A4-76-60-HB-GS

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.