Hinges, Adjustable

Adjustable hinges hold and fasten doors and covers to equipment and housings with a pivoting movement. Depending on the design, the hinges can be adjusted along their fastening slots vertically and/or horizontally relative to the hinge axis, such as to adjust the door gap size.

Filter products
Material
Hinge size (from - to) Hinge size
Product Family

GN 235 Hinges, Zinc Die Casting, Adjustable Material: ZD - Zinc die casting<br />Type: B - Horizontally adjustable<br />Finish: SR - Silver, RAL 9006, textured finish

GN 235

Hinges, Zinc Die Casting, Adjustable
GN 235 Hinges, Stainless Steel , Adjustable Material: NI - Stainless steel<br />Type: DB - With through-holes, horizontally adjustable<br />Finish: GS - Matte shot-blasted finish

GN 235

Hinges, Stainless Steel , Adjustable
GN 127 Hinges, Zinc Die Casting, Adjustable Type: B - Horizontally adjustable<br />Finish: SW - Black, RAL 9005, textured finish

GN 127

Hinges, Zinc Die Casting, Adjustable
GN 127 Hinges, Stainless Steel, Adjustable Material: A4 - Stainless steel<br />Type: B - Horizontally adjustable

GN 127

Hinges, Stainless Steel, Adjustable
GN 238 Hinges, Zinc Die Casting , Adjustable, with Cover Type: BJ - Adjustable on both sides<br />Colour: SR - Silver, RAL 9006, textured finish

GN 238

Hinges, Zinc Die Casting , Adjustable, with Cover
GN 151.4 Hinges, Plastic, Adjustable by Slotted Holes Type: B - Horizontally adjustable

GN 151.4

Hinges, Plastic, Adjustable by Slotted Holes