JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 132 Two-Way Connector Clamps Aluminum

Photo

GN 132 Two-Way Connector Clamps, Aluminum Finish: SW - Black, RAL 9005, textured finish
Finish: SW - Black, RAL 9005, textured finish
GN 132 Two-Way Connector Clamps, Aluminum Finish: SW - Black, RAL 9005, textured finish GN 132 Two-Way Connector Clamps, Aluminum Finish: BL - Plain finish, matte shot-plasted

Product description

Information

The clamping bores of GN 132 two-way connector clamps are mechanically machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462.

At the screw locations z, the socket cap screws reduce the bore cross-section for clamping.

For clamping without tools, the socket cap screws can be replaced by the adjustable hand levers GN 911 listed in the table as accessories.

Specification

Aluminum

  • Powder coated
    Black, RAL 9005, textured finishSWSW
  • Plain finish, matte shot-plastedBLBL

Socket cap screws DIN 912
Stainless steel AISI 304


Hex nuts DIN 985
Stainless steel AISI 304
Self-locking via polyamide ring


RoHS

Accessory

Adjustable Hand Levers GN 911

On request

d1 / d2 with unequal bores
With inch bores

Technical drawing

3D
Hide technical drawing
GN 132 Two-Way Connector Clamps, Aluminum sketch

Article options / Table

Identification No.

2With 2 stainless steel socket cap screws DIN 912
Show / Hide columns
d1
Bore
d2
Bore
k
Clamping length
l1l2mz
Screw locations
Accessory
recom. hand lever
GN 911 for z

l3
B 20B 2040974033M8-25-
B 25B 2540974033M8-2563 | 78
B 30B 3040974033M8-2563 | 78
B 30B 30561255645M10-35-
B 32B 32561255645M10-35-
B 35B 35561255645M10-3578 | 92
B 40B 40561255645M10-3578 | 92
B 40B 40651436553M10-50-
B 42B 42651436553M10-5078 | 92
B 45B 45651436553M10-5078 | 92
B 48B 48651436553M10-5078 | 92
B 50B 50651436553M10-5078 | 92
B 50B 50801698065M10-50-
B 60B 60801698065M10-5078 | 92

Build & Price

Open 3D configurator
Bore d1
Bore d2
Clamping length k
Identification No.

Finish
BL
SW

Selected Part (How to order)

Total (net)
16,05
plus VAT 3,05 €
gross 19,10 €
In stock
incl. material surcharge: 0,43 €
The material surcharge is already included in the price.
Weight: 0,245 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.